Frame 1gang, can be illuminated 230 V, for housing surface-mtd, W.1, blue 13383513
EAN-Nr.
4011334404507
Packaging
1 piece
Login to create a product list
You need to be logged into your myHager account to create product lists
Technical characteristics
Main electrical features
-
Rated current2.5 mA
Dimensions
-
Depth23 mm
-
Height83 mm
-
Width83 mm
Endurance
-
Service life of the LED30000 h
Capacity
-
Number of sockets1
Materials
-
Colourlight grey
-
Colourlight grey
-
RAL colourRAL 7035 - Light grey
-
Materialthermoplastic
-
Surface appearancematt
-
Type of surface treatmentuntreated
Lighting control
-
Light colourblue
Installation, mounting
-
Installation modewith clamp/screw fastening
Equipment
-
Lightingfor lighting and monitoring circuit
Safety
-
Protection index IPIP20
Use conditions
-
Operating temperature-15…30 °C
-
Storage/transport temperature-50…50 °C
Identification
-
Main design lineBerker W.1
Instructions
-
Information textCaution! Mount only in conjunction with a surface-mounted housing.
Downloads
-
Product image
-
Product notice
Instruction manuals for 13383513
Manual for 1338350xx, 1338351xx, 1339351xx and 1341351xx - Frame 1/2gang, illuminated for housing surface-mounted (DE-EN-NL, 2020-11)
PDF1 MB -
Technical information
Splash-protected range W.1 - Chemical resistance (EN, 07-2021)
PDF518 KB -
Product declaration
EU Declaration of conformity for 13383513
PDF82 KB -
Product ROHS
Pollutant guidelines for 13383513
RoHS-declaration 2023-10-20 (english)
PDF33 KBPollutant guidelines for 13383513
REACH-declaration 2023-10-20 (english)
PDF32 KB
More documentation