Frame 3gang vertical Arsys stainless steel 13340004
EAN-Nr.
4011334172543
Packaging
2 PCEs
Login to create a product list
You need to be logged into your myHager account to create product lists
The product is unfortunately no longer available.
Technical characteristics
Dimensions
-
Depth9.5 mm
-
Height222.5 mm
-
Width80.5 mm
Capacity
-
Number of sockets3
Materials
-
Colour of design lineStainless steel
-
ColourStainless steel
-
Colourstainless steel optics
-
RAL colourRAL 9022 - Pearl light grey
-
Material / workmanshipmetal, matt finish
-
Materialstainless steel
-
Surface appearancematt
-
Type of surface treatmentuntreated
Installation, mounting
-
Installation modeclamp fastening
Safety
-
Protection index IPIP20
-
REACH conformYes
-
RoHS conformYes
-
Halogen freeYes
Identification
-
Main design lineBerker Arsys
Downloads
More documentation