Frame 1gang Arsys stainless steel 13140004
EAN-Nr.
4011334175131
Packaging
10 PCEs
Login to create a product list
You need to be logged into your myHager account to create product lists
The product is unfortunately no longer available.
Technical characteristics
Dimensions
-
Depth9.5 mm
-
Support plate thicknessmax. 1.1 mm
-
Height80.5 mm
-
Width80.5 mm
Capacity
-
Number of sockets1
Materials
-
Colour of design lineStainless steel
-
ColourStainless steel
-
Colourstainless steel optics
-
RAL colourRAL 9022 - Pearl light grey
-
Material / workmanshipmetal, matt finish
-
Materialstainless steel
-
Surface appearancematt
-
Type of surface treatmentuntreated
Installation, mounting
-
Installation modefor vertical and horizontal mounting ; clamp fastening
Safety
-
Protection index IPIP20
-
REACH conformYes
-
RoHS conformYes
-
Halogen freeYes
Identification
-
Main design lineBerker Arsys
Downloads
-
Product image
-
Declaration of conformity
EU Declaration of conformity for 13140004
Declaration
PDF148 KB -
RoHS report
Pollutant guidelines for 13140004
RoHS-declaration 2023-10-20 (english)
PDF33 KBPollutant guidelines for 13140004
REACH-declaration 2023-10-20 (english)
PDF32 KB -
PEP document
Product environmental profile for 13140004
PEP document International 2022-10-26
PDF312 KB
More documentation