Frame 1gang for flush-mounted installation, with sealing, W.1, polar white 13283502

EAN-Nr.
4011334405115
Packaging
10 PCEs

Technical characteristics

Dimensions
  • Depth
    39 mm
  • Height
    83 mm
  • Width
    83 mm
Capacity
  • Number of sockets
    1
Materials
  • Colour of design line
    polar white
  • Colour
    polarwhite
  • Material
    thermoplastic
  • Type of surface treatment
    untreated
Installation, mounting
  • Installation mode
    for flush-mounted and hollow-wall mounting, with mounting adapter and sealing
Use
  • Differentiation characteristic 2 - Sales
    with sealing
Safety
  • Protection index IP
    IP20
  • REACH conform
    Yes
  • RoHS conform
    Yes
  • Halogen free
    Yes
Use conditions
  • Operating temperature
    -15…30 °C
  • Storage/transport temperature
    -50…50 °C
Identification
  • Application, usage
    Flush-mounted wet-room installation
  • Main design line
    Berker W.1
Instructions
  • Special note text
    The degree of protection IP55 will only be reached if mounted with a modular flush-mounted insert of the Berker W.1 product line