Frame 1gang, sealing, splash-proteced flush-mtd IP44, p. white glossy 132809
EAN-Nr.
4011334186571
Packaging
10 PCEs
Login to create a product list
You need to be logged into your myHager account to create product lists
Technical characteristics
Dimensions
-
Depth12 mm
-
Height85 mm
-
Width85 mm
Capacity
-
Number of sockets1
Materials
-
Colour of design linepolar white
-
Colourwhite
-
RAL colourRAL 9010 - Pure white
-
Surface appearanceglossy
-
Type of surface treatmentuntreated
Installation, mounting
-
Installation modefor vertical and horizontal mounting ; clamp fastening
Use
-
Differentiation characteristic 2 - Saleswith sealing
Safety
-
Protection index IPIP44
-
REACH conformYes
-
RoHS conformYes
-
Halogen freeYes
Identification
-
Application, usageFlush-mounted wet-room installation
-
Main design lineSplash-protected flush-mounted IP44
Downloads
More documentation