Centre plate for aerial socket 2- and 3-hole, Arsys, gold, metal 12020002
EAN-Nr.
4011334174783
Packaging
10 PCEs
Login to create a product list
You need to be logged into your myHager account to create product lists
The product is unfortunately no longer available.
Technical characteristics
Configuration
-
Antibacterial treatmentNo
Compatibility
-
For aerial socketaccording to DIN 45330
Connectivity
-
Inputswith knock out SAT input
Materials
-
Design lines special coloursgold
-
Material / workmanshipaluminium, anodised
-
Surface appearancematt
Installation, mounting
-
Installation modefor screw fastening
Equipment
-
Supporting plate / Supporting ringwithout supporting ring
Safety
-
REACH conformYes
-
RoHS conformYes
-
Halogen freeYes
-
Impact strengthIK02
Identification
-
Application, usageCommunication technology
-
Main design lineBerker Arsys
Downloads
More documentation