Centre plate 2 dust prot. sliders, lab. field, arsys, stainl. steel matt, lacq. 11829004

EAN-Nr.
4011334189053
Packaging
10 PCEs

The product is unfortunately no longer available.


Technical characteristics

Materials
  • Colour of design line
    stainless steel
  • Colour
    stainless steel
  • RAL colour
    RAL 9022 - Pearl light grey
  • Material / workmanship
    lacquered
  • Material
    thermoplastic
  • Surface appearance
    matt
Installation, mounting
  • Installation mode
    for screw fastening
Equipment
  • Supporting plate / Supporting ring
    for supporting plates with coloured mounting devices, 2gang, order no. 4541 ..and 454202 see Communication/Multimedia Technology
Use
  • Differentiation characteristic 1 - Sales
    Labelling field
Identification
  • Application, usage
    Communication technology
  • Main design line
    Berker Arsys
Instructions
  • Information text
    Labelling field height arranged for P-touch strips 6 mm.