Centre plate dust prot. slider, lab. field, B.7, al., matt, lacq. 11701404
EAN-Nr.
4011334255642
Packaging
10 PCEs
Login to create a product list
You need to be logged into your myHager account to create product lists
Technical characteristics
Materials
-
Colour of design linealuminium
-
Colouraluminium
-
RAL colourRAL 9006 - White aluminium
-
Material / workmanshiplacquered
-
Materialthermoplastic
-
Surface appearancematt
Installation, mounting
-
Installation modefor screw fastening
Equipment
-
Supporting plate / Supporting ringfor supporting plates with coloured mounting device, 1gang, order no. 4540 .. and 454201, see Communication/Multimedia Technology
Use
-
Differentiation characteristic 1 - SalesLabelling field
Identification
-
Application, usageCommunication technology
-
Main design lineBerker S.1/B.3/B.7
-
Secondary design line(s)Berker S.1 ; Berker B.3 ; Berker B.7
Instructions
-
Information textLabelling field height arranged for P-touch strips 6 mm.
Downloads
-
Product image
-
Product declaration
EU Declaration of conformity for 11701404
Declaration of conformity International 2021-09-02
PDF147 KB -
Product environment profile
Product environmental profile for 11701404
PDF415 KB
More documentation