11340002
EAN-Nr.
4011334172994
Packaging
10 PCEs
Login to create a product list
You need to be logged into your myHager account to create product lists
The product is unfortunately no longer available.
Technical characteristics
Controls and indicators
-
Rotary dimmer / potentiometer / numeric settingFor DALI rotary potentiometer ; for universal rotary dimmer extension unit ; for electronic rotary potentiometer ; For universal rotary dimmer (R, L, C) ; For Tronic rotary dimmer (R, C) ; For rotary dimmer (R, L) ; for rotary dimmer
Dimensions
-
Axis dimension Ø4 mm
Materials
-
Colour of design linegold
-
Design lines special coloursgold
-
Material / workmanshipaluminium, anodised
Installation, mounting
-
Installation modefor screw fastening
Use
-
Differentiation characteristic 2 - Saleswith setting knob
Safety
-
REACH conformYes
-
RoHS conformYes
-
Halogen freeYes
Identification
-
Application, usageLight control
-
Main design lineBerker Arsys
Downloads
More documentation