Centre plate for push-button/pilot lamp E10, S.1/B.3/B.7, p. white glossy 11248989
EAN-Nr.
4011334277095
Packaging
10 PCEs
Login to create a product list
You need to be logged into your myHager account to create product lists
Technical characteristics
Dimensions
-
Cut-out Ø27.2 mm
Materials
-
Colour of design linepolar white
-
Colourwhite
-
RAL colourRAL 9010 - Pure white
Installation, mounting
-
Installation modecentre plate for plug-in fixing
Use cases
-
ApplicationLight control
Safety
-
REACH conformYes
-
RoHS conformYes
-
Halogen freeYes
Identification
-
Application, usageLight control
-
Main design lineBerker S.1/B.3/B.7
-
Secondary design line(s)Berker S.1 ; Berker B.3 ; Berker B.7
Instructions
-
Information textFor push-buttons, LED and neon lamps and covers, see "Supplementary products".
Downloads
More documentation