Surface-mtd housing 2gang hor., K.1, p. white glossy 10527009

EAN-Nr.
4011334267577
Packaging
5 PCEs

Technical characteristics

Dimensions
  • Depth
    41.5 mm
  • Insertion depth
    36 mm
Materials
  • Colour of design line
    polar white
  • Colour
    polarwhite
  • Colour
    white  
Installation, mounting
  • Entries
    entry at top, below and at each side in the middle possible
  • Installation mode
    for mounting on combustible base surface ; for horizontal mounting
Cable
  • Wire
    with line and duct entry
Safety
  • REACH conform
    Yes
  • RoHS conform
    Yes
  • Halogen free
    No
Identification
  • Main design line
    Berker K.1
Instructions
  • Information text
    For matching pipe lead-ins and replacement for cable and duct entries, refer to the chapter Dry surface-mounted installation.