Curve C, 4,5kA type A - 300mA
Category
- MCBs
- RCCBs
-
RCBOs
- RCBOs 1 mod, 6kA & 10kA
- RCBOs 1 Ph/N
- Curve C, 4.5kA type AC
- Curve C, 4.5kA type A / HI
- Curve C, 4,5kA type AC
- Curve C, 4,5kA type A / HI
- Curve C, 4,5kA type A - 300mA
- Curve C, 4,5kA type AC - 100mA
- Curve C, 4,5kA type AC - 30mA
- Curve B, 4,5kA type AC - 30mA
- Curve B, 6kA type A - 30mA
- Curve B, 6kA type AC - 30mA
- Curve C, 6kA type A - 30mA
- RCBOs 4 poles
- Switch disconnectors
- Switch disconnectors
- Add-on blocks
- Auxiliaries and accessories
- Prong insulated busbars and accessories
- Fork insulated busbars and accessories
- Surge protection devices
- HRC fuse carriers
- HRC cartridge fuses
- Motor starters
- Photovoltaic system