10kA type AC -10mA, Curve B
Category
- MCBs
- RCCBs
-
RCBOs
- RCBOs 1 mod, 6kA & 10kA
- 6 kA type AC -10mA, Curve C
- 6 kA type AC - 30mA, Curve C
- 6 kA type AC - 100mA, Curve C
- 6 kA type AC - 300mA, Curve C
- 6 kA type AC -10mA, Curve B
- 6 kA type AC - 30mA, Curve B
- 10 kA type AC - 30mA, Curve B
- 10 kA type AC - 30mA, Curve C
- 10 kA type AC - 100mA, Curve C
- 10 kA type AC - 300mA, Curve C
- 10kA type AC -10mA, Curve B
- 10kA type AC -10mA, Curve C
- RCBOs 1 Ph/N
- RCBOs 4 poles
- Switch disconnectors
- Switch disconnectors
- Add-on blocks
- Auxiliaries and accessories
- Prong insulated busbars and accessories
- Fork insulated busbars and accessories
- Surge protection devices
- HRC fuse carriers
- HRC cartridge fuses
- Motor starters
- Photovoltaic system