2 pole, HMF, Curve C, 10 000 A / 10 kA
Category
-
MCBs
- MCBs onekonekt MCN
- MCBs MU, MT, 6kA
- MCBs MC, MB, 6kA
- MCBs MCN, MBN, 6kA
- MCBs MW, MV, 3kA
- MCBs MY
- MCBs NB, NC
- MCBs NCN, NBN, NDN
- MCBs NRN NQN, NSN
- MCBs NF, NE
- MCBs HLF, HLE, 10kA
- MCBs HMF, 10kA type C
- 1 pole, HMF, Curve C, 10 000 A / 10 kA
- 2 pole, HMF, Curve C, 10 000 A / 10 kA
- 3 pole, HMF, Curve C, 10 000 A / 10 kA
- 4 pole, HMF, Curve C, 10 000 A / 10 kA
- MCBs HMC, HMB, HMD, 15kA
- MCBs MHN, MJN, MLN, 1 PH/N
- MCBs NGN
- MCBs MMN, Magnetic
- MCBs HMK, HMJ, 30kA
- MCBs HMX, 50kA type C
- MCBs MKN
- MCBs ML
- MCBs MR, MS
- RCCBs
- RCBOs
- Switch disconnectors
- Add-on blocks
- Auxiliaries and accessories
- Prong insulated busbars and accessories
- Fork insulated busbars and accessories
- Surge protection devices
- HRC fuse carriers
- HRC cartridge fuses
- Motor starters
- Photovoltaic system