Product catalogue | Hager Middle-East

ProductCatalog

Most popular products

5
1
TXF121 - KNX interface for electrical energy meters
TXF121
KNX interface for electrical energy meters
2
CDC264J - RCCB 2P 63A 30mA AC Class
CDC264J
RCCB 2P 63A 30mA AC Class
3
MY120 - MCB 1P 4.5kA C-20A 1M
MY120
MCB 1P 4.5kA C-20A 1M
4
LSN501 - Fuse carrier 1P 32A 690V L38 1M
LSN501
Fuse carrier 1P 32A 690V L38 1M
5
WGDVE2NB - Accommodation plate (2 modules), NB
WGDVE2NB
Accommodation plate (2 modules), NB

Need help?We are here for you!

Read our brochures, catalogs and FAQs with ease and contact us if needed!

Get support

Need a training? Expand your knowledge

Apply for a training, attend a webinar or watch our How-to videos with ease!

Learn more