Product catalogue | Hager Middle-East

ProductCatalog

Most popular products

5
1
ADC225Z - RCBO 1M 1P 6kA C-25A 30mA AC
ADC225Z
RCBO 1M 1P 6kA C-25A 30mA AC
2
MY120 - MCB 1P 4.5kA C-20A 1M
MY120
MCB 1P 4.5kA C-20A 1M
3
2998 - Rotary potentiometer DALI with power supply, TW, soft-lock, light control
2998
Rotary potentiometer DALI with power supply, TW, soft-lock, light control
4
NCN106A - MCB 1P 10kA/15kA C-6A 1M
NCN106A
MCB 1P 10kA/15kA C-6A 1M
5
10116092 - Frame 1gang, Q.3, white velvety
10116092
Frame 1gang, Q.3, white velvety

Need help?We are here for you!

Read our brochures, catalogs and FAQs with ease and contact us if needed!

Get support

Need a training? Expand your knowledge

Apply for a training, attend a webinar or watch our How-to videos with ease!

Learn more