The store will not work correctly when cookies are disabled.
Location Middle-East
  • Contact
Image Logo  | Hager
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Solutions
    • Support
    • Inspiration and knowledge
    • About us
    Account
    • Home
    • Catalogue
    • XVL122S
    EAN-Nr.
    3250610087770
    Packaging
    1 piece
    Data Act Notice

    Charging station witty plus 1x22kW 1/3ph+N socket T2S XVL122S

    Add to a list
    Add to a list

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in

    Charging station witty plus 1x22kW 1/3ph+N socket T2S

    XVL122S

    • Technical characteristics
    • Environmental value
    • Documentations
    Download the sheet

    Technical characteristics

    Power
    • Power per charging point
      22 kW
    • Connected load
      0.1 - 22 kW
    Frequency
    • Frequency
      50 - 60 Hz
    Power supply
    • Number of phases for power supply
      1, 3
    Electric current
    • Rated current IN
      32 A
    Connectivity
    • Number of charging points
      1
    Functions
    • With load management
      Yes
    • ISO 15118 available with deliveries starting in
      Q3/2026
    Equipment
    • Number of house sockets
      0
    • With circuit breaker
      No
    • With emergency release at power failure
      Yes
    Connection
    • Connector/plug type
      Type 2S
    Dimensions
    • Height
      370 mm
    • Width
      250 mm
    • Depth
      150 mm
    Data act compliance
    • Is generating data
      Yes
    • Data types
      Access control, Alarms, Basic information, Device energy management, Electrical measurement, Detailed electrical measurement, Electric Vehicle Supply Equipment, Energy EVSE mode, General diagnostics, Operational state, Power source, Software diagnostics
    • Data formats
      MODBUS, OCPP, Custom
    • Estimated daily data volume
      1 MB - 10 MB
    • Real time data generation
      Yes
    • Data stored on device
      Yes
    Installation, mounting
    • Mounting on
      Wall mounting
    Safety
    • Ingress Protection (IP) class
      IP55
    • Impact resistance IK
      IK10
    Use conditions
    • Operating temperature
      -25 - 50 °C
    Voltage
    • Nominal voltage
      230-240 V
    Materials
    • Material
      Plastic

    Environmental value

    We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More

    Certifications and documents

    PEP - EVCS WITTY PLUS & PRO (English )
    PDF
    760,36 kB
    REACH declaration XVL122S
    PDF
    RoHS report XVL122S
    PDF

    Downloads

    • Image XVL122S  | Hager

      Product Image XVL122S

    • Product datasheet

      Image Hager Product data sheet XVL122S  | Hager

      Hager Product data sheet XVL122S

      Charging station witty plus 1x22kW 1/3ph+N socket T2S

      PDF
    • Installation manual

      Image Installation manual en-GB, en-US 2025-05-16  | Hager

      Installation manual en-GB, en-US 2025-05-16

      PDF
      19,24 MB
    • Manual

      Image Manual en-GB, fr-FR, de-DE, it-IT, nl-NL, sv-SE, es-ES, pt-PT, pl-PL, el-GR 2026-10-19  | Hager

      Manual en-GB, fr-FR, de-DE, it-IT, nl-NL, sv-SE, es-ES, pt-PT, pl-PL, el-GR 2026-10-19

      PDF
      13,41 MB
    • Tool

      Image Tool International 2026-08-07  | Hager

      Tool International 2026-08-07

      ZIP
      3,17 MB
    • Application Guide

      Image Application Guide en-GB 2026-10-26  | Hager

      Application Guide en-GB 2026-10-26

      PDF
      32,42 MB
    • Declaration of conformity

      Image Deklaracja zgodności UE  | Hager

      Deklaracja zgodności UE

      EVCS Stacje ładowania witty plus

      PDF
      293,43 kB
      Image EU  Declaration of Conformity  | Hager

      EU Declaration of Conformity

      Declaration of conformity en-GB 2025-04-25

      PDF
      393,70 kB
    More documentation

    Contact and support

    • Contact us
    • Newsletter
    • Training
    • FAQs
    • Webinars
    • How-to videos
    • Digital tools

    Products and solutions

    • Product catalog
    • Modular protection devices
    • Main switchgear 
    • Distribution boards
    • Universal boards
    • Wiring accessories
    • Motion and presence detectors and klik
    • Building management system KNX
    • Cable management

    Who are we

    We deliver safe and simple electrical solutions, from energy distribution to lighting control, for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

    More about us & Working with us: Follow us on LinkedIn

     

    Follow us !

    • Cookies
    • Privacy
    • Hagergroup
    • Report a vulnerability

    ©Ha­ger Group