The store will not work correctly when cookies are disabled.
Location Middle-East
  • Contact
Image Logo  | Hager
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Solutions
    • Support
    • Inspiration and knowledge
    • About us
    Account
    • Home
    • Catalogue
    • Wiring accessories
    • Weatherproof
    • Weatherproof - IP55 and IP66 switches
    • XPW5110
    EAN-Nr.
    3250617503839
    Packaging
    1 piece
    • Weatherproof - IP55 and IP66 switches

    IP55 10AX 1G 1W SWITCH XPW5110

    Add to a list
    Add to a list

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in

    IP55 10AX 1G 1W SWITCH

    XPW5110

    • Technical characteristics
    • Environmental value
    • Documentations
    • More products
    Download the sheet

    Technical characteristics

    Electric current
    • Rated current
      10 A
    Installation, mounting
    • Mounting on
      Surface mounting
    Voltage
    • Rated voltage
      250 V
    Controls and indicators
    • Number of buttons
      1

    Environmental value

    We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More

    RoHS conform Yes

    Certifications and documents

    REACH declaration XPW5110
    PDF
    RoHS report XPW5110
    PDF

    Downloads

    • Image XPW5110  | Hager

      Product Image XPW5110

    • Product datasheet

      Image Hager Product data sheet XPW5110  | Hager

      Hager Product data sheet XPW5110

      IP55 10AX 1G 1W SWITCH

      PDF
    More documentation

    Discover our other products of this range

      5
    • 1
      XPW5310 - IP55 10AX 3G 1W SWITCH
      XPW5310
      IP55 10AX 3G 1W SWITCH
    • 2
      XPW5120 - IP55 10AX 1G 2W SWITCH
      XPW5120
      IP55 10AX 1G 2W SWITCH
    • 3
      XPW5320 - IP55 10AX 3G 2W SWTICH
      XPW5320
      IP55 10AX 3G 2W SWTICH
    • 4
      XPW5910 - IP55 10AX 1G 1W BELL PRESS SWITCH
      XPW5910
      IP55 10AX 1G 1W BELL PRESS SWITCH
    • 5
      XPW5210 - IP55 10AX 2G 1W SWITCH
      XPW5210
      IP55 10AX 2G 1W SWITCH

    Contact and support

    • Contact us
    • Newsletter
    • Training
    • FAQs
    • Webinars
    • How-to videos
    • Digital tools

    Products and solutions

    • Product catalog
    • Modular protection devices
    • Main switchgear 
    • Distribution boards
    • Universal boards
    • Wiring accessories
    • Motion and presence detectors and klik
    • Building management system KNX
    • Cable management

    Who are we

    We deliver safe and simple electrical solutions, from energy distribution to lighting control, for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

    More about us & Working with us: Follow us on LinkedIn

     

    Follow us !

    • Cookies
    • Privacy
    • Hagergroup
    • Report a vulnerability

    ©Ha­ger Group