EV Charging station witty 1x11/22kW 3P T2 IP55 with key XEV1K11T2
EAN-Nr.
4012740990219
Packaging
1 piece
Login to create a product list
You need to be logged into your myHager account to create product lists
Technical characteristics
Power
-
Power per charging point22 kW
-
Connected load11 - 22 kW
Frequency
-
Frequency50 - 60 Hz
Power supply
-
Number of phases for power supply3
Connectivity
-
Number of charging points1
Functions
-
With load managementNo
Equipment
-
Number of house sockets0
-
With circuit breakerNo
-
With emergency release at power failureYes
Connection
-
Connector/plug typeType 2S
Dimensions
-
Height553.50 mm
-
Width237 mm
-
Depth173 mm
Installation, mounting
-
Mounting onWall mounting
Safety
-
Ingress Protection (IP) classIP55
-
Impact resistance IKIK10
Use conditions
-
Operating temperature-25 - 50 °C
Materials
-
MaterialPlastic
Environmental value
We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More
Certifications and documents
Downloads
-
Product datasheet
Hager Product data sheet XEV1K11T2
EV Charging station witty 1x11/22kW 3P T2 IP55 with key
PDF -
Installation manual
Installation manual en-GB, fr-FR, de-DE, it-IT 2022-04-13
PDF66,61 MB -
Enduserquickguide
Enduserquickguide da-DK, en-GB, es-ES, fr-FR, de-DE, el-GR, it-IT, nl-NL, sv-SE 2022-05-16
PDF5,04 MB -
Declaration of conformity
Declaration of conformity International 2023-04-27
PDF182,60 kB
Declaration of conformity International 2024-01-18
PDF95,88 kB
More documentation