The store will not work correctly when cookies are disabled.
Location Middle-East
  • Contact
Image Logo  | Hager
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Solutions
    • Support
    • Inspiration and knowledge
    • About us
    Account
    • catalog.pagelevel.title_breadcrumb.home
    • Catalog
    • Wiring accessories
    • sollysta IP66
    • sollysta IP66 - switches
    • WXPPS12
    EAN
    3250617260039
    Packaging
    1 Piece
    • Weatherproof - IP55 and IP66 switches
    • sollysta IP66 - switches
    • See more

    IP66 10AX 1 Gang 2 Way Switch WXPPS12

    Add to a list
    Add to a list

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in

    IP66 10AX 1 Gang 2 Way Switch

    WXPPS12

    • Technical properties
    • Environmental value
    • Documentations
    • More products
    Download the data sheet

    Technical properties

    Electric current
    • Switching current
      10 A
    • Rated current IN
      10 A
    Installation, mounting
    • Mounting on
      Surface mounting
    Voltage
    • Rated voltage
      250 V
    Frequency
    • Frequency
      50 - 60 Hz
    Materials
    • Colour
      Light grey
    • Surface finish
      Matt
    • Material
      Polycarbonate (PC)
    • Treatment
      Untreated
    Identification
    • Assembly arrangement
      Basic element with complete housing
    Accessories
    • Has labelling field
      No
    Connectivity
    • Mounting type
      Screw mounting
    Controls and indicators
    • Number of buttons
      1
    Texts
    • Installation mode
      For flush-mounted and hollow wall mounting
    • Lighting
      Without lighting (cannot be illuminated)
    • Push button
      No
    • Imprint
      With clear terminal markings
    Architecture
    • Control/operation element
      Single rocker

    Environmental value

    We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More

    REACh-SVHC free Yes

    Certifications and documents

    PEP - 2 way switch gallery InterBP with neutral 2 modules (English)
    PDF
    28,95 MB
    REACH declaration WXPPS12
    PDF
    RoHS report WXPPS12
    PDF

    Downloads

    • Image WXPPS12  | Hager

      Product Image WXPPS12

    • Product datasheet

      Image Hager Product data sheet WXPPS12  | Hager

      Hager Product data sheet WXPPS12

      IP66 10AX 1 Gang 2 Way Switch

      PDF
    • Installation manual

      Image UK_HAGER_INS_IPRATINGS.pdf  | Hager

      UK_HAGER_INS_IPRATINGS.pdf

      IP Rating Guidance

      PDF
      356,09 kB
    • Declaration of conformity

      Image Declaration  | Hager

      Declaration

      Declaration of conformity International 2023-09-22

      PDF
      259,68 kB
      Image Declaration  | Hager

      Declaration

      Declaration of conformity International 2021-11-10

      PDF
      209,94 kB
      Image Declaration  | Hager

      Declaration

      Declaration of conformity International 2023-09-22

      PDF
      315,56 kB
      Image Declaration  | Hager

      Declaration

      Declaration of conformity International 2021-06-21

      PDF
      152,99 kB
      Image Declaration of conformity en-GB 2025-11-20  | Hager

      Declaration of conformity en-GB 2025-11-20

      PDF
      323,71 kB
      Image Declaration of conformity en-GB 2025-11-20  | Hager

      Declaration of conformity en-GB 2025-11-20

      PDF
      355,07 kB
      Image Declaration of conformity en-GB 2026-07-22  | Hager

      Declaration of conformity en-GB 2026-07-22

      PDF
      273,76 kB
    More documentation

    Discover more of this product range

      5
    • 1
      WXPDP84N - IP66 20A 1 Gang 1 Way Double Pole Switch with Light Indicator
      WXPDP84N
      IP66 20A 1 Gang 1 Way Double Pole Switch with Light Indicator
    • 2
      WXPDP842 - IP66 20A 2 Gang 1 Way Double Pole Switch
      WXPDP842
      IP66 20A 2 Gang 1 Way Double Pole Switch
    • 3
      WXPPS22 - IP66 10AX 2 Gang 2 Way Switch
      WXPPS22
      IP66 10AX 2 Gang 2 Way Switch
    • 4
      WXPPS12 - IP66 10AX 1 Gang  2 Way Switch
      WXPPS12
      IP66 10AX 1 Gang 2 Way Switch
    • 5
      WXPPS22 - IP66 10AX 2 Gang 2 Way Switch
      WXPPS22
      IP66 10AX 2 Gang 2 Way Switch

    Contact and support

    • Contact us
    • Newsletter
    • Training
    • FAQs
    • Webinars
    • How-to videos
    • Digital tools

    Products and solutions

    • Product catalog
    • Modular protection devices
    • Main switchgear 
    • Distribution boards
    • Universal boards
    • Wiring accessories
    • Motion and presence detectors and klik
    • Building management system KNX
    • Cable management

    Who are we

    We deliver safe and simple electrical solutions, from energy distribution to lighting control, for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

    More about us & Working with us: Follow us on LinkedIn

     

    Follow us !

    • Cookies
    • Privacy
    • Hagergroup
    • Report a vulnerability

    ©Ha­ger Group