The store will not work correctly when cookies are disabled.
Location Middle-East
  • Contact
Image Logo  | Hager
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Solutions
    • Support
    • Inspiration and knowledge
    • About us
    Account
    • Home
    • Catalog
    • Wiring accessories
    • Wiring accessories gallery
    • gallery - mechanisms
    • WXF010
    EAN
    3250617190107
    Packaging
    1 Piece
    • gallery - mechanisms

    Intermediate switch gallery 2 modules WXF010

    Add to a list
    Add to a list

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in

    Intermediate switch gallery 2 modules

    WXF010

    • Accessories
    • Technical properties
    • Environmental value
    • Documentations
    • More products
    Download the data sheet

    Complete your system

    Must-have accessories

    Previous
    Previous
    WXD000N
    WXD000N
    Rocker switch gallery 2 modules night
    Add to a list
    Add to a list
    WXD000B
    WXD000B
    Rocker switch gallery 2 modules pure-white
    Add to a list
    Add to a list

    Compatible products

    • Referenced by 7 products available

    Referenced by

    • WXP1002

      Frame gallery 1-gang anthracite, plastic dark grey matt

      €0.00  / *
    • WXP0402

      Frame gallery 1-gang champagne, plastic golden matt

      €0.00  / *
    • WXP0202

      Frame gallery 1-gang night, plastic black matt

      €0.00  / *
    • WXP0102

      Frame gallery 1-gang titane, plastic titane metallic

      €0.00  / *
    • WXP0002

      Frame gallery 1-gang pure, plastic white glossy

      €0.00  / *
    • WXD000N

      Rocker switch gallery 2 modules night

      €0.00  / *
    • WXD000B

      Rocker switch gallery 2 modules pure-white

      €0.00  / *

    Technical properties

    Electric current
    • Rated current IN
      10 A
    Frequency
    • Frequency
      50 - 60 Hz
    Materials
    • Colour
      Grey
    • RAL code
      7011
    • Surface finish
      Matt
    • Material
      Polycarbonate (PC)
    • Treatment
      Untreated
    Identification
    • Assembly arrangement
      Middle plate
    Connectivity
    • Mounting type
      Click mounting, Screwless
    Controls and indicators
    • Number of buttons
      1
    Dimensions
    • Built-in depth
      40 mm
    • Built-in depth flush-mounted boxes
      40 mm
    Safety
    • Impact resistance IK
      IK05
    Connection
    • Type of contacts
      2-way
    Texts
    • Lighting
      For illumination with LED module
    • Push button
      No

    Environmental value

    We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More

    REACh-SVHC free Yes

    Certifications and documents

    PEP - 2 way switch gallery InterBP with neutral 2 modules (English)
    PDF
    28,95 MB
    REACH declaration WXF010
    PDF
    RoHS report WXF010
    PDF

    Downloads

    • Image WXF010  | Hager

      Product Image WXF010

    • Product datasheet

      Image Hager Product data sheet WXF010  | Hager

      Hager Product data sheet WXF010

      Intermediate switch gallery 2 modules

      PDF
    • Product licence

      Image Licence for BELGIUM  | Hager

      Licence for BELGIUM

      Product licence en-GB 2019-05-09

      PDF
      621,56 kB
      Image Licence for BELGIUM  | Hager

      Licence for BELGIUM

      Product licence en-GB 2019-05-09

      PDF
      837,61 kB
      Image Licence for FRANCE  | Hager

      Licence for FRANCE

      Product licence en-GB 2019-06-27

      PDF
      871,83 kB
    • Product certificate

      Image CB test certificate_BE_8407  | Hager

      CB test certificate_BE_8407

      Product certificate en-GB 2018-08-31

      PDF
      819,06 kB
      Image CB test certificate_BE_8775  | Hager

      CB test certificate_BE_8775

      Product certificate en-GB 2019-05-09

      PDF
      1003,50 kB
      Image Test_Report  | Hager

      Test_Report

      Product certificate en-GB 2024-03-19

      PDF
      879,76 kB
      Image Test_Report  | Hager

      Test_Report

      Product certificate en-GB 2024-03-19

      PDF
      1,01 MB
      Image Test_Report  | Hager

      Test_Report

      Product certificate en-GB 2017-11-15

      PDF
      500,11 kB
    • Declaration of conformity

      Image Declaration  | Hager

      Declaration

      Declaration of conformity International 2021-06-14

      PDF
      104,43 kB
      Image Declaration of conformity en-GB 2026-08-24  | Hager

      Declaration of conformity en-GB 2026-08-24

      PDF
      156,09 kB
    More documentation

    Discover more of this product range

      5
    • 1
      WXT316 - KNX push button 6 gang with LED gallery
      WXT316
      KNX push button 6 gang with LED gallery
    • 2
      WXF256 - TV + FM+ SAT socket gallery triple 1 cable direct 2 modules
      WXF256
      TV + FM+ SAT socket gallery triple 1 cable direct 2 modules
    • 3
      WXF160V - Schuko socket gallery 2P+E green
      WXF160V
      Schuko socket gallery 2P+E green
    • 4
      WXT302 - KNX push button 2 gang gallery
      WXT302
      KNX push button 2 gang gallery
    • 5
      WXF625 - Speaker socket gallery
      WXF625
      Speaker socket gallery

    Contact and support

    • Contact us
    • Newsletter
    • Training
    • FAQs
    • Webinars
    • How-to videos
    • Digital tools

    Products and solutions

    • Product catalog
    • Modular protection devices
    • Main switchgear 
    • Distribution boards
    • Universal boards
    • Wiring accessories
    • Motion and presence detectors and klik
    • Building management system KNX
    • Cable management

    Who are we

    We deliver safe and simple electrical solutions, from energy distribution to lighting control, for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

    More about us & Working with us: Follow us on LinkedIn

     

    Follow us !

    • Cookies
    • Privacy
    • Hagergroup
    • Report a vulnerability

    ©Ha­ger Group