The store will not work correctly in the case when cookies are disabled.
Middle-East
  • Contact
Image Logo  | Hager
Menu
  • Products
  • Solutions
  • Support
  • Inspiration and knowledge
  • About us
Account
  • Home
  • Catalogue
  • WST502

Motion detector 2-channel 1,1 m, KNX - Systo WST502

EAN-Nr.
3250617095037
Packaging
1 piece

You have to log in with your myHager profile to see prices and to order.

Login to create a product list

You need to be logged into your myHager account to create product lists

Create an account Sign in
No longer available

Motion detector 2-channel 1,1 m, KNX - Systo

WST502

  • Technical characteristics
  • Documentations
Download the sheet

Technical characteristics

Dimensions
  • Installation height
    1.1 - 1.2 m
Settings
  • Minimal duty cycle
    5 s
Functions
  • Maximal duty cycle
    30 min
Detection
  • Detection angle
    180 - 180
  • Detection angle horizontal
    90 - 180
Materials
  • Material
    Polycarbonate (PC), Plastic

Downloads

  • Product datasheet

    Image Hager Product data sheet WST502  | Hager

    Hager Product data sheet WST502

    Motion detector 2-channel 1,1 m, KNX - Systo

    PDF
  • Installation manual

    Image Installation manual International 2015-12-08  | Hager

    Installation manual International 2015-12-08

    PDF
    1,16 MB
    Image Installation manual International 2015-12-18  | Hager

    Installation manual International 2015-12-18

    PDF
    1,15 MB
    Image Manual for WST502xx - KNX motion detector module (EN-NL, 2018-05)  | Hager

    Manual for WST502xx - KNX motion detector module (EN-NL, 2018-05)

    Installation manual en-GB, nl-NL 2018-05-18

    PDF
    1,17 MB
  • KNX product database

    Image ETS Database for WST502  | Hager

    ETS Database for WST502

    KNX product database en-GB, es-ES, fr-FR, de-DE, it-IT, nl-NL, nn-NO, pt-PT, sv-SE 2020-01-01

    KNXPROD
    254,40 kB
    Image KNX product database International 2020-01-01  | Hager

    KNX product database International 2020-01-01

    KNXPROD
    258,52 kB
  • Application Guide

    Image Application description ETS for KNX Motion detector (EN, 2016-09)  | Hager

    Application description ETS for KNX Motion detector (EN, 2016-09)

    Application Guide en-GB 2016-09-23

    PDF
    2,91 MB
    Image Application description ETS for WST502 - Motion detector with bus coupling unit (EN, 2016-08), easy link  | Hager

    Application description ETS for WST502 - Motion detector with bus coupling unit (EN, 2016-08), easy link

    Application Guide en-GB 2016-08-04

    PDF
    2,33 MB
  • Declaration of conformity

    Image Declaration of Conformity  | Hager

    Declaration of Conformity

    Declaration of conformity International 2021-05-04

    PDF
    252,67 kB
More documentation

Contact and support

  • Contact us
  • Newsletter
  • Training
  • FAQs
  • Webinars
  • How-to videos
  • Digital tools

Products and solutions

  • Product catalog
  • Modular protection devices
  • Main switchgear 
  • Distribution boards
  • Universal boards
  • Wiring accessories
  • Motion and presence detectors and klik
  • Building management system KNX
  • Cable management

Who are we

We deliver safe and simple electrical solutions, from energy distribution to lighting control, for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

More about us & Working with us: Follow us on LinkedIn

 

Follow us !

  • Cookies
  • Privacy
  • Hagergroup
  • Report a vulnerability

©Ha­ger Group