The store will not work correctly in the case when cookies are disabled.
Middle-East
  • Contact
Image Logo  | Hager
Menu
  • Products
  • Solutions
  • Support
  • Inspiration and knowledge
  • About us
Account
  • Home
  • Catalogue
  • Building management system KNX
  • Push buttons & Sensors
  • Push button sensors
  • WST322
  • Building management system KNX

Systo Push button KNX bus 2E +12E IR WST322

EAN-Nr.
3250617097222
Packaging
1 piece

You have to log in with your myHager profile to see prices and to order.

Login to create a product list

You need to be logged into your myHager account to create product lists

Create an account Sign in

Systo Push button KNX bus 2E +12E IR

WST322

  • Technical characteristics
  • Environmental value
  • Documentations
  • More products
Download the sheet

Technical characteristics

Functions
  • With room temperature controller
    Yes
Dimensions
  • Depth
    16 mm
Materials
  • Colour
    Pure white
  • RAL code
    9010
  • Material
    Polycarbonate (PC)
  • Surface finish
    Glossy
Accessories
  • Has labelling field
    Yes

Environmental value

We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More

RoHS conform Yes

Certifications and documents

Hager REACH declaration WST322
PDF
Hager RoHS report WST322
PDF

Downloads

  • Image WST322  | Hager

    Product Image WST322

  • Product datasheet

    Image Hager Product data sheet WST322  | Hager

    Hager Product data sheet WST322

    Systo Push button KNX bus 2E +12E IR

    PDF
  • Installation manual

    Image Installation manual International 2014-11-26  | Hager

    Installation manual International 2014-11-26

    PDF
    1,58 MB
    Image Installation manual International 2015-12-18  | Hager

    Installation manual International 2015-12-18

    PDF
    1,58 MB
  • KNX product database

    Image KNX product database en-GB, es-ES, fr-FR, de-DE, it-IT, nl-NL, pt-PT 2020-01-01  | Hager

    KNX product database en-GB, es-ES, fr-FR, de-DE, it-IT, nl-NL, pt-PT 2020-01-01

    KNXPROD
    1,02 MB
  • Application Guide

    Image Application Guide en-GB 2015-05-18  | Hager

    Application Guide en-GB 2015-05-18

    PDF
    6,92 MB
    Image Application description EASY for WST30X-WST31X-WST32X - Multifunctional Push button xgang  (EN, 2016-11), easy link  | Hager

    Application description EASY for WST30X-WST31X-WST32X - Multifunctional Push button xgang (EN, 2016-11), easy link

    Application Guide en-GB 2016-11-28

    PDF
    3,46 MB
  • Declaration of conformity

    Image Eu Declaration of Conformity  | Hager

    Eu Declaration of Conformity

    Declaration of conformity en-GB 2024-09-17

    PDF
    435,90 kB
More documentation

Discover our other products of this range

    5
  • 1
    80162780 - Push-button 2gang, RGB LED, int. temp. sensor, KNX - S.1/B.3/B.7, f. p.white
    80162780
    Push-button 2gang, RGB LED, int. temp. sensor, KNX - S.1/B.3/B.7, f. p.white
  • 2
    80141329 - Push-button 1gang, + RGB LED, internal temp. sensor, KNX - Q.1/Q.3, p. white
    80141329
    Push-button 1gang, + RGB LED, internal temp. sensor, KNX - Q.1/Q.3, p. white
  • 3
    80163780 - Push-button 3g, lab. field,RGB LED, int. temp.sensor, KNX-S.1/B.3/B.7,f.wh.p.wh.
    80163780
    Push-button 3g, lab. field, RGB LED, int. temp.sensor, KNX-S.1/B.3/B.7, f.wh.p.wh.
  • 4
    80162770 - Push-button 2gang, + RGB LED, internal temp. sensor, KNX - K.1, p. white
    80162770
    Push-button 2gang, + RGB LED, internal temp. sensor, KNX - K.1, p. white
  • 5
    80143321 - KNX pb 3g fm, lab fields, RGB LED, intern temp KNX - Q.1/Q.3/Q.7, alu velv, lacq
    80143321
    KNX pb 3g fm, lab fields, RGB LED, intern temp KNX - Q.1/Q.3/Q.7, alu velv, lacq

Contact and support

  • Contact us
  • Newsletter
  • Training
  • FAQs
  • Webinars
  • How-to videos
  • Digital tools

Products and solutions

  • Product catalog
  • Modular protection devices
  • Main switchgear 
  • Distribution boards
  • Universal boards
  • Wiring accessories
  • Motion and presence detectors and klik
  • Building management system KNX
  • Cable management

Who are we

We deliver safe and simple electrical solutions, from energy distribution to lighting control, for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

More about us & Working with us: Follow us on LinkedIn

 

Follow us !

  • Cookies
  • Privacy
  • Hagergroup
  • Report a vulnerability

©Ha­ger Group