The store will not work correctly in the case when cookies are disabled.
Middle-East
  • Contact
Image Logo  | Hager
Menu
  • Products
  • Solutions
  • Support
  • Inspiration and knowledge
  • About us
Account
  • Home
  • Catalogue
  • WST304

Systo Push button KNX bus 4E WST304

EAN-Nr.
3250617097048
Packaging
1 piece

You have to log in with your myHager profile to see prices and to order.

Login to create a product list

You need to be logged into your myHager account to create product lists

Create an account Sign in
Phase out product: please contact your electrical wholesaler for availability

Systo Push button KNX bus 4E

WST304

  • Technical characteristics
  • Environmental value
  • Documentations
Download the sheet

Technical characteristics

Functions
  • With room temperature controller
    Yes
Dimensions
  • Built-in depth flush-mounted boxes
    17 mm
  • Depth
    16 mm
Materials
  • Colour
    Pure white
  • RAL code
    9010
  • Material
    Polycarbonate (PC)
  • Surface finish
    Glossy
Accessories
  • Has labelling field
    Yes

Environmental value

We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More

RoHS conform Yes

Certifications and documents

REACH declaration WST304
PDF
RoHS report WST304
PDF

Downloads

  • Image WST304  | Hager

    Product Image WST304

  • Product datasheet

    Image Hager Product data sheet WST304  | Hager

    Hager Product data sheet WST304

    Systo Push button KNX bus 4E

    PDF
  • Installation manual

    Image Installation manual International 2014-11-26  | Hager

    Installation manual International 2014-11-26

    PDF
    1,58 MB
    Image Installation manual International 2015-12-18  | Hager

    Installation manual International 2015-12-18

    PDF
    1,58 MB
  • KNX product database

    Image KNX product database en-GB, es-ES, fr-FR, de-DE, it-IT, nl-NL, pt-PT 2020-01-01  | Hager

    KNX product database en-GB, es-ES, fr-FR, de-DE, it-IT, nl-NL, pt-PT 2020-01-01

    KNXPROD
    901,73 kB
  • Application Guide

    Image Application Guide en-GB 2015-05-18  | Hager

    Application Guide en-GB 2015-05-18

    PDF
    6,92 MB
    Image Application description EASY for WST30X-WST31X-WST32X - Multifunctional Push button xgang  (EN, 2016-11), easy link  | Hager

    Application description EASY for WST30X-WST31X-WST32X - Multifunctional Push button xgang (EN, 2016-11), easy link

    Application Guide en-GB 2016-11-28

    PDF
    3,46 MB
  • Declaration of conformity

    Image Eu Declaration of Conformity  | Hager

    Eu Declaration of Conformity

    Declaration of conformity en-GB 2024-09-17

    PDF
    435,90 kB
More documentation

Contact and support

  • Contact us
  • Newsletter
  • Training
  • FAQs
  • Webinars
  • How-to videos
  • Digital tools

Products and solutions

  • Product catalog
  • Modular protection devices
  • Main switchgear 
  • Distribution boards
  • Universal boards
  • Wiring accessories
  • Motion and presence detectors and klik
  • Building management system KNX
  • Cable management

Who are we

We deliver safe and simple electrical solutions, from energy distribution to lighting control, for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

More about us & Working with us: Follow us on LinkedIn

 

Follow us !

  • Cookies
  • Privacy
  • Hagergroup
  • Report a vulnerability

©Ha­ger Group