Systo 2M Blank plate WS689
EAN-Nr.
3250617086899
Packaging
10 Pieces
Login to create a product list
You need to be logged into your myHager account to create product lists
Phase out product: please contact your electrical wholesaler for availability
Technical characteristics
Materials
-
ColourPure white
-
RAL code9010
-
Surface finishSatin finish
-
MaterialPolycarbonate (PC)
-
TreatmentVarnished
Dimensions
-
Height45 mm
-
Width24 mm
-
Depth45 mm
Capacity
-
Number of modules2
Connectivity
-
Mounting typeClamp mounting
Accessories
-
Has labelling fieldNo
Safety
-
Ingress Protection (IP) classIP20
-
Impact resistance IKIK02
Environmental value
We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More
Certifications and documents
Downloads
-
Product datasheet
Hager Product data sheet WS689
Systo 2M Blank plate
PDF -
Declaration of conformity
Declaration of conformity International 2021-09-10
PDF101,88 kB
More documentation