13A 2 Gang Double Pole Switched Socket with LED Indicators Brushed Steel White I WRSS82NBSW
EAN-Nr.
3250617263450
Packaging
1 piece
Login to create a product list
You need to be logged into your myHager account to create product lists
Technical characteristics
Electric current
-
Rated current13 A
Voltage
-
Nominal voltage250 - 250 V
Frequency
-
Frequency50 - 60 Hz
Materials
-
ColourGrey
-
Surface finishGlossy
-
MaterialSteel
-
TreatmentEpoxy
Dimensions
-
Height86 mm
-
Width146 mm
-
Depth53.20 mm
Installation, mounting
-
Mounting onFlush mounting
-
Mounting-/Connection PositionHorizontal
Connectivity
-
Type of connectionScrew terminal
-
Mounting typeScrew mounting
Equipment
-
Connector/plug type socket outletBritish Standard
-
Rotated central insertNo
-
With hinged lidNo
-
With round protective earth pinNo
-
With signal lampNo
Accessories
-
Has labelling fieldNo
Capacity
-
Number of modules0
Safety
-
Ingress Protection (IP) classIP20
Functions
-
With orientation lightingNo
-
With function lightingNo
Environmental value
We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More
Certifications and documents
Downloads
More documentation