The store will not work correctly in the case when cookies are disabled.
Middle-East
  • Contact
Image Logo  | Hager
Menu
  • Products
  • Solutions
  • Support
  • Inspiration and knowledge
  • About us
Account
  • Home
  • Catalogue
  • WRDP84NPSW

20A Double Pole Switch with LED Indicator Polished Steel White Insert WRDP84NPSW

EAN-Nr.
5015654742072
Packaging
1 piece

You have to log in with your myHager profile to see prices and to order.

Add to a list
Add to a list

Login to create a product list

You need to be logged into your myHager account to create product lists

Create an account Sign in

20A Double Pole Switch with LED Indicator Polished Steel White Insert

WRDP84NPSW

  • Technical characteristics
  • Environmental value
  • Documentations
Download the sheet

Technical characteristics

Electric current
  • Rated current
    20 A
Installation, mounting
  • Mounting on
    Flush mounting
Materials
  • Colour
    Silver
  • Surface finish
    Glossy
  • Material
    Stainless steel
  • Treatment
    Untreated
Identification
  • Assembly arrangement
    Basic element with full cover plate
Connectivity
  • Mounting type
    Screw mounting
Controls and indicators
  • Number of buttons
    1
Dimensions
  • Built-in depth
    20 mm
Safety
  • Ingress Protection (IP) class
    IP20
Architecture
  • Control/operation element
    Single rocker
Texts
  • Lighting
    With control LED for ON
  • Switch mode
    2-pole

Environmental value

We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More

RoHS conform Yes

Certifications and documents

Hager REACH declaration WRDP84NPSW
PDF
Hager RoHS report WRDP84NPSW
PDF

Downloads

  • Image WRDP84NPSW  | Hager

    Product Image WRDP84NPSW

  • Product datasheet

    Image Hager Product data sheet WRDP84NPSW  | Hager

    Hager Product data sheet WRDP84NPSW

    20A Double Pole Switch with LED Indicator Polished Steel White Insert

    PDF
  • Declaration of conformity

    Image Declaration  | Hager

    Declaration

    Declaration of conformity International 2022-08-23

    PDF
    324,63 kB
    Image Declaration  | Hager

    Declaration

    Declaration of conformity International 2023-06-01

    PDF
    604,26 kB
    Image Declaration  | Hager

    Declaration

    Declaration of conformity International 2023-06-01

    PDF
    667,03 kB
    Image Declaration  | Hager

    Declaration

    Declaration of conformity International 2022-08-23

    PDF
    237,40 kB
More documentation

Contact and support

  • Contact us
  • Newsletter
  • Training
  • FAQs
  • Webinars
  • How-to videos
  • Digital tools

Products and solutions

  • Product catalog
  • Modular protection devices
  • Main switchgear 
  • Distribution boards
  • Universal boards
  • Wiring accessories
  • Motion and presence detectors and klik
  • Building management system KNX
  • Cable management

Who are we

We deliver safe and simple electrical solutions, from energy distribution to lighting control, for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

More about us & Working with us: Follow us on LinkedIn

 

Follow us !

  • Cookies
  • Privacy
  • Hagergroup
  • Report a vulnerability

©Ha­ger Group