The store will not work correctly in the case when cookies are disabled.
Middle-East
  • Contact
Image Logo  | Hager
Menu
  • Products
  • Solutions
  • Support
  • Inspiration and knowledge
  • About us
Account
  • Home
  • Catalogue
  • WPSSU83FO

13A FCU Switched with Flex Outlet & Back Box with Knockouts WPSSU83FO

EAN-Nr.
3250617261074
Packaging
10 Pieces

You have to log in with your myHager profile to see prices and to order.

Login to create a product list

You need to be logged into your myHager account to create product lists

Create an account Sign in
No longer available

13A FCU Switched with Flex Outlet & Back Box with Knockouts

WPSSU83FO

  • Technical characteristics
  • Environmental value
  • Documentations
Download the sheet

Technical characteristics

Electric current
  • Rated current
    13 A
Installation, mounting
  • Mounting on
    Surface mounting
Voltage
  • Rated voltage
    250 V
Frequency
  • Frequency
    50 - 60 Hz
Materials
  • Colour
    Grey
  • Surface finish
    Glossy
  • Material
    Steel
  • Treatment
    Epoxy
Identification
  • Assembly arrangement
    Basic element with full cover plate
Connectivity
  • Mounting type
    Screw mounting
Controls and indicators
  • Number of buttons
    1
Safety
  • Ingress Protection (IP) class
    IP20
Texts
  • Installation mode
    For flush-mounted and hollow wall mounting
  • Lighting
    Without lighting (cannot be illuminated)
  • Switch mode
    2-pole

Environmental value

We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More

RoHS conform Yes
REACh-SVHC free Yes

Certifications and documents

Hager REACH declaration WPSSU83FO
PDF
Hager RoHS report WPSSU83FO
PDF

Downloads

  • Image WPSSU83FO  | Hager

    Product Image WPSSU83FO

  • Product datasheet

    Image Hager Product data sheet WPSSU83FO  | Hager

    Hager Product data sheet WPSSU83FO

    13A FCU Switched with Flex Outlet & Back Box with Knockouts

    PDF
  • Declaration of conformity

    Image Declaration  | Hager

    Declaration

    Declaration of conformity International 2022-08-15

    PDF
    263,59 kB
    Image Declaration  | Hager

    Declaration

    Declaration of conformity International 2022-08-04

    PDF
    256,05 kB
More documentation

Contact and support

  • Contact us
  • Newsletter
  • Training
  • FAQs
  • Webinars
  • How-to videos
  • Digital tools

Products and solutions

  • Product catalog
  • Modular protection devices
  • Main switchgear 
  • Distribution boards
  • Universal boards
  • Wiring accessories
  • Motion and presence detectors and klik
  • Building management system KNX
  • Cable management

Who are we

We deliver safe and simple electrical solutions, from energy distribution to lighting control, for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

More about us & Working with us: Follow us on LinkedIn

 

Follow us !

  • Cookies
  • Privacy
  • Hagergroup
  • Report a vulnerability

©Ha­ger Group