The store will not work correctly when cookies are disabled.
Location Middle-East
  • Contact
Image Logo  | Hager
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Solutions
    • Support
    • Inspiration and knowledge
    • About us
    Account
    • Home
    • Catalogue
    • Wiring accessories
    • sollysta metalclad
    • sollysta metalclad - switches
    • WPPS12R
    EAN-Nr.
    3250617260862
    Packaging
    10 Pieces
    • Light control - Berker S.1
    • sollysta metalclad - switches
    • See more

    10AX Push Switch & Back Box with Knockouts WPPS12R

    Add to a list
    Add to a list

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in

    10AX Push Switch & Back Box with Knockouts

    WPPS12R

    • Technical characteristics
    • Environmental value
    • Documentations
    • More products
    Download the sheet

    Technical characteristics

    Electric current
    • Momentary contact current
      10 A
    Voltage
    • Rated voltage
      250 V
    Frequency
    • Frequency
      50 - 60 Hz
    Architecture
    • Number of poles
      2
    Materials
    • Colour
      Grey
    • Surface finish
      Glossy
    • Material
      Metal
    • Treatment
      Epoxy
    • Transparent
      No
    Dimensions
    • Height
      86 mm
    • Width
      86 mm
    • Depth
      24 mm
    Installation, mounting
    • Mounting on
      Surface mounting
    Controls and indicators
    • Number of buttons
      1
    • Type of push button
      Single push button
    • With feedback signal contact
      No
    Connectivity
    • Type of connection
      Screw terminal
    Safety
    • Ingress Protection (IP) class
      IP20
    Accessories
    • Has labelling field
      No

    Environmental value

    We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More

    RoHS conform Yes
    REACh-SVHC free Yes

    Certifications and documents

    REACH declaration WPPS12R
    PDF
    RoHS report WPPS12R
    PDF

    Downloads

    • Image WPPS12R  | Hager

      Product Image WPPS12R

    • Product datasheet

      Image Hager Product data sheet WPPS12R  | Hager

      Hager Product data sheet WPPS12R

      10AX Push Switch & Back Box with Knockouts

      PDF
    • Declaration of conformity

      Image Declaration  | Hager

      Declaration

      Declaration of conformity International 2021-10-04

      PDF
      216,39 kB
      Image Declaration  | Hager

      Declaration

      Declaration of conformity International 2023-08-17

      PDF
      385,57 kB
      Image Declaration  | Hager

      Declaration

      Declaration of conformity International 2023-08-17

      PDF
      394,44 kB
      Image Declaration  | Hager

      Declaration

      Declaration of conformity International 2021-11-10

      PDF
      305,89 kB
      Image Declaration of conformity International 2024-01-05  | Hager

      Declaration of conformity International 2024-01-05

      PDF
      642,02 kB
      Image Declaration of conformity International 2024-01-05  | Hager

      Declaration of conformity International 2024-01-05

      PDF
      583,02 kB
      Image Declaration of conformity en-GB 2026-07-22  | Hager

      Declaration of conformity en-GB 2026-07-22

      PDF
      389,69 kB
    More documentation

    Discover our other products of this range

      5
    • 1
      16611949 - Rocker f.accessible const., guide f.mouth-held rod,lens,S.1/B.3/B.7,p.wh.m.plas.
      16611949
      Rocker f.accessible const., guide f.mouth-held rod, lens, S.1/B.3/B.7, p.wh.m.plas.
    • 2
      167601 - Glow lamp unit N-terminal, light control, green
      167601
      Glow lamp unit N-terminal, light control, green
    • 3
      167603 - Glow lamp unit N-terminal, light control, red
      167603
      Glow lamp unit N-terminal, light control, red
    • 4
      167602 - Glow lamp unit N-terminal, light control, yellow
      167602
      Glow lamp unit N-terminal, light control, yellow
    • 5
      16511949 - Rocker f.accessible const., tactile symb. f., redlens , S.1/B.3/B.7,p.wh.m.plas.
      16511949
      Rocker f.accessible const., tactile symb. f., redlens , S.1/B.3/B.7, p.wh.m.plas.

    Contact and support

    • Contact us
    • Newsletter
    • Training
    • FAQs
    • Webinars
    • How-to videos
    • Digital tools

    Products and solutions

    • Product catalog
    • Modular protection devices
    • Main switchgear 
    • Distribution boards
    • Universal boards
    • Wiring accessories
    • Motion and presence detectors and klik
    • Building management system KNX
    • Cable management

    Who are we

    We deliver safe and simple electrical solutions, from energy distribution to lighting control, for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

    More about us & Working with us: Follow us on LinkedIn

     

    Follow us !

    • Cookies
    • Privacy
    • Hagergroup
    • Report a vulnerability

    ©Ha­ger Group