20A Double Pole Switch with Flex Outlet & Back Box with Knockouts WPDP84FO
EAN-Nr.
3250617260466
Packaging
10 Pieces
Login to create a product list
You need to be logged into your myHager account to create product lists
Technical characteristics
Electric current
-
Rated current20 A
Installation, mounting
-
Mounting onSurface mounting
Materials
-
ColourGrey
-
Surface finishGlossy
-
MaterialSteel
-
TreatmentEpoxy
Identification
-
Assembly arrangementBasic element with full cover plate
Connectivity
-
Mounting typeScrew mounting
Controls and indicators
-
Number of buttons1
Dimensions
-
Built-in depth0
Safety
-
Ingress Protection (IP) classIP20
Architecture
-
Control/operation elementSingle rocker
Texts
-
LightingWithout lighting (cannot be illuminated)
-
Switch mode2-pole
Environmental value
We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More
Certifications and documents
Downloads
-
Product datasheet
Hager Product data sheet WPDP84FO
20A Double Pole Switch with Flex Outlet & Back Box with Knockouts
PDF -
Declaration of conformity
Declaration
Declaration of conformity International 2022-08-23
PDF324,63 kB
Declaration
Declaration of conformity International 2023-06-01
PDF604,26 kB
Declaration
Declaration of conformity International 2023-06-01
PDF667,03 kB
Declaration
Declaration of conformity International 2022-08-23
PDF237,40 kB
More documentation