The store will not work correctly in the case when cookies are disabled.
Middle-East
  • Contact
Image Logo  | Hager
Menu
  • Products
  • Solutions
  • Support
  • Inspiration and knowledge
  • About us
Account
  • Home
  • Catalogue
  • Wiring accessories
  • Sollysta white moulded
  • sollysta white moulded - tel, data and tv
  • WMRJ452
  • Wiring accessories

RJ45 - Cat 6 UTP Twin Socket WMRJ452

EAN-Nr.
3250617262651
Packaging
1 piece

You have to log in with your myHager profile to see prices and to order.

Add to a list
Add to a list

Login to create a product list

You need to be logged into your myHager account to create product lists

Create an account Sign in

RJ45 - Cat 6 UTP Twin Socket

WMRJ452

  • Technical characteristics
  • Environmental value
  • Documentations
  • More products
Download the sheet

Technical characteristics

Connection
  • Connector/plug type
    UAE/IAE (ISDN)
  • Number of connections
    1
Dimensions
  • Built-in depth flush-mounted boxes
    16 mm
  • Depth
    20.50 mm
  • Height
    86 mm
  • Width
    86 mm
  • Built-in depth
    11 mm
Equipment
  • With dust cover
    Yes
  • With hinged lid
    No
Materials
  • Material
    Urea formaldehyde
  • Colour
    Polar white
  • Surface finish
    Glossy
Frequency
  • Frequency
    50 - 60 Hz
Safety
  • Ingress Protection (IP) class
    IP20
Texts
  • Installation mode
    Installation in surface-mounted or flush-mounted housings

Environmental value

We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More

RoHS conform Yes
REACh-SVHC free Yes

Certifications and documents

TV socket gallery direct 2 modules
PDF
26,44 MB
Hager REACH declaration WMRJ452
PDF
Hager RoHS report WMRJ452
PDF

Downloads

  • Image WMRJ452  | Hager

    Product Image WMRJ452

  • Product datasheet

    Image Hager Product data sheet WMRJ452  | Hager

    Hager Product data sheet WMRJ452

    RJ45 - Cat 6 UTP Twin Socket

    PDF
More documentation

Discover our other products of this range

    5
  • 1
    WMDX - Double TV & FM/DAB Co-Ax Socket Outlet
    WMDX
    Double TV & FM/DAB Co-Ax Socket Outlet
  • 2
    WMSAT - Single F Type Satellite Outlet Screened
    WMSAT
    Single F Type Satellite Outlet Screened
  • 3
    WMTVM - Single Co-ax TV Socket Outlet Male
    WMTVM
    Single Co-ax TV Socket Outlet Male
  • 4
    WMRJ11 - RJ11 Socket
    WMRJ11
    RJ11 Socket
  • 5
    WMBTM - BT Master Telephone Outlet
    WMBTM
    BT Master Telephone Outlet

Contact and support

  • Contact us
  • Newsletter
  • Training
  • FAQs
  • Webinars
  • How-to videos
  • Digital tools

Products and solutions

  • Product catalog
  • Modular protection devices
  • Main switchgear 
  • Distribution boards
  • Universal boards
  • Wiring accessories
  • Motion and presence detectors and klik
  • Building management system KNX
  • Cable management

Who are we

We deliver safe and simple electrical solutions, from energy distribution to lighting control, for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

More about us & Working with us: Follow us on LinkedIn

 

Follow us !

  • Cookies
  • Privacy
  • Hagergroup
  • Report a vulnerability

©Ha­ger Group