Technical characteristics
-
Switching current10 A
-
Rated current IN10 A
-
Mounting onFlush mounting
-
Rated voltage250 V
-
Frequency50 - 60 Hz
-
ColourWhite
-
Surface finishGlossy
-
MaterialUrea formaldehyde
-
TreatmentUntreated
-
Assembly arrangementBasic element with full cover plate
-
Mounting typeScrew mounting
-
Number of buttons2
-
Built-in depth12 mm
-
Installation modeFor flush-mounted and hollow wall mounting
-
LightingWithout lighting (cannot be illuminated)
-
Push buttonNo
-
ImprintWith clear terminal markings
-
Control/operation elementDouble rocker
Environmental value
We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More
Certifications and documents
Downloads
-
Product datasheet
Hager Product data sheet WMPS21
10AX 2 Gang 1 Way Wall Switch
PDF -
Declaration of conformity
Declaration
Declaration of conformity International 2021-10-04
PDF216,39 kB
Declaration
Declaration of conformity International 2023-08-17
PDF385,57 kB
Declaration
Declaration of conformity International 2023-08-17
PDF394,44 kB
Declaration
Declaration of conformity International 2021-11-10
PDF305,89 kB
Declaration of conformity International 2024-01-05
PDF642,02 kB
Declaration of conformity International 2024-01-05
PDF583,02 kB
Declaration of conformity en-GB 2025-11-20
PDF398,64 kB
Declaration of conformity en-GB 2025-11-20
PDF405,69 kB
Declaration of conformity en-GB 2026-07-22
PDF389,69 kB