The store will not work correctly when cookies are disabled.
Location Middle-East
  • Contact
Image Logo  | Hager
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Solutions
    • Support
    • Inspiration and knowledge
    • About us
    Account
    • Home
    • Catalogue
    • Wiring accessories
    • Hager muse
    • Socket outlets
    • WGMS213KB
    EAN-Nr.
    3250617296540
    Packaging
    6 Pieces
    • Socket outlets

    13A twin socket, kb WGMS213KB

    Add to a list
    Add to a list

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in

    13A twin socket, kb

    WGMS213KB

    • Technical characteristics
    • Environmental value
    • Documentations
    • More products
    Download the sheet

    Technical characteristics

    Equipment
    • With hinged lid
      No
    • Related Systems
      shark

    Environmental value

    We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More

    RoHS conform Yes
    REACh-SVHC free Yes
    Halogen free Yes

    Certifications and documents

    REACH declaration WGMS213KB
    PDF
    Hager RoHS report WGMS213KB
    PDF

    Downloads

    • Image WGMS213KB  | Hager

      Product Image WGMS213KB

    • Product datasheet

      Image Hager Product data sheet WGMS213KB  | Hager

      Hager Product data sheet WGMS213KB

      13A twin socket, kb

      PDF
    • Installation manual

      Image Installation manual en-GB 2021-10-21  | Hager

      Installation manual en-GB 2021-10-21

      PDF
      1,33 MB
    • Declaration of conformity

      Image Declaration of conformity en-GB 2024-07-29  | Hager

      Declaration of conformity en-GB 2024-07-29

      PDF
      702,87 kB
    More documentation

    Discover our other products of this range

      5
    • 1
      WGMS110USAS - 10A 2 pin switched socket, Aurora Silver
      WGMS110USAS
      10A 2 pin switched socket, Aurora Silver
    • 2
      WGMS116SAS - 16A GERMAN SOCKET W/SHUTTER, AS
      WGMS116SAS
      16A GERMAN SOCKET W/SHUTTER, AS
    • 3
      WGMS116SKB - 16A GERMAN SOCKET W/SHUTTER, KB
      WGMS116SKB
      16A GERMAN SOCKET W/SHUTTER, KB
    • 4
      WGMS116EA - 16A SINGLE EURO-AMERICAN SOCKET
      WGMS116EA
      16A SINGLE EURO-AMERICAN SOCKET
    • 5
      WGMS110USKB - 10A 2 pin switched socket, Knight black
      WGMS110USKB
      10A 2 pin switched socket, Knight black

    Contact and support

    • Contact us
    • Newsletter
    • Training
    • FAQs
    • Webinars
    • How-to videos
    • Digital tools

    Products and solutions

    • Product catalog
    • Modular protection devices
    • Main switchgear 
    • Distribution boards
    • Universal boards
    • Wiring accessories
    • Motion and presence detectors and klik
    • Building management system KNX
    • Cable management

    Who are we

    We deliver safe and simple electrical solutions, from energy distribution to lighting control, for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

    More about us & Working with us: Follow us on LinkedIn

     

    Follow us !

    • Cookies
    • Privacy
    • Hagergroup
    • Report a vulnerability

    ©Ha­ger Group