The store will not work correctly in the case when cookies are disabled.
Middle-East
  • Contact
Image Logo  | Hager
Menu
  • Products
  • Solutions
  • Support
  • Inspiration and knowledge
  • About us
Account
  • Home
  • Catalogue
  • Wiring accessories
  • Hager muse
  • Socket outlets
  • WGMS213AS
  • Wiring accessories

13A twin socket, as WGMS213AS

EAN-Nr.
3250617296533
Packaging
6 Pieces

You have to log in with your myHager profile to see prices and to order.

Add to a list
Add to a list

Login to create a product list

You need to be logged into your myHager account to create product lists

Create an account Sign in

13A twin socket, as

WGMS213AS

  • Accessories
  • Technical characteristics
  • Environmental value
  • Documentations
  • More products
Download the sheet

Complete your system

Compatible products

  • Referenced by 1 products available

Referenced by

  • WGMC2AS

    2 GANG FRAME, Aurora Silver

    0.00 €  / *

Technical characteristics

Equipment
  • With hinged lid
    No
  • Related Systems
    shark

Environmental value

We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More

RoHS conform Yes
REACh-SVHC free Yes
Halogen free Yes

Certifications and documents

Hager REACH declaration WGMS213AS
PDF
Hager RoHS report WGMS213AS
PDF

Downloads

  • Image WGMS213AS  | Hager

    Product Image WGMS213AS

  • Product datasheet

    Image Hager Product data sheet WGMS213AS  | Hager

    Hager Product data sheet WGMS213AS

    13A twin socket, as

    PDF
  • Installation manual

    Image Installation manual en-GB 2021-10-21  | Hager

    Installation manual en-GB 2021-10-21

    PDF
    1,33 MB
  • Declaration of conformity

    Image Declaration of conformity en-GB 2024-07-29  | Hager

    Declaration of conformity en-GB 2024-07-29

    PDF
    702,87 kB
More documentation

Discover our other products of this range

    5
  • 1
    WGMS113 - 13A single socket
    WGMS113
    13A single socket
  • 2
    WGMS213KB - 13A twin socket, kb
    WGMS213KB
    13A twin socket, kb
  • 3
    WGMS113SUSBKB - 13A SINGLE SWITCHED SOCKET + USB, KB
    WGMS113SUSBKB
    13A SINGLE SWITCHED SOCKET + USB, KB
  • 4
    WGMS113KB - 13A single socket, kb
    WGMS113KB
    13A single socket, kb
  • 5
    WGMS113AS - 13A single socket, as
    WGMS113AS
    13A single socket, as

Contact and support

  • Contact us
  • Newsletter
  • Training
  • FAQs
  • Webinars
  • How-to videos
  • Digital tools

Products and solutions

  • Product catalog
  • Modular protection devices
  • Main switchgear 
  • Distribution boards
  • Universal boards
  • Wiring accessories
  • Motion and presence detectors and klik
  • Building management system KNX
  • Cable management

Who are we

We deliver safe and simple electrical solutions, from energy distribution to lighting control, for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

More about us & Working with us: Follow us on LinkedIn

 

Follow us !

  • Cookies
  • Privacy
  • Hagergroup
  • Report a vulnerability

©Ha­ger Group