The store will not work correctly in the case when cookies are disabled.
Location Middle-East
  • Contact
Image Logo  | Hager
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Solutions
    • Support
    • Inspiration and knowledge
    • About us
    Account
    • Home
    • Catalogue
    • WGMR45CCU
    EAN-Nr.
    3250617297400
    Packaging
    1 piece

    45A DP COOKER CONTROL UNIT (SIZE 2) WGMR45CCU

    Add to a list
    Add to a list

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in

    45A DP COOKER CONTROL UNIT (SIZE 2)

    WGMR45CCU

    • Technical characteristics
    • Environmental value
    • Documentations
    Download the sheet

    Technical characteristics

    Electric current
    • Rated current
      45 A
    Dimensions
    • Height
      86 mm
    Safety
    • Ingress Protection (IP) class
      IP20

    Environmental value

    We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More

    Certifications and documents

    REACH declaration WGMR45CCU
    PDF
    Hager RoHS report WGMR45CCU
    PDF

    Downloads

    • Image WGMR45CCU  | Hager

      Product Image WGMR45CCU

    • Product datasheet

      Image Hager Product data sheet WGMR45CCU  | Hager

      Hager Product data sheet WGMR45CCU

      45A DP COOKER CONTROL UNIT (SIZE 2)

      PDF
    • Installation manual

      Image Installation manual International 2021-12-15  | Hager

      Installation manual International 2021-12-15

      PDF
      1,06 MB
    • Declaration of conformity

      Image 2022_EU_declaration_for_45A_cooker_control_unit  | Hager

      2022_EU_declaration_for_45A_cooker_control_unit

      Declaration of conformity en-GB 2022-12-29

      PDF
      436,59 kB
    More documentation

    Contact and support

    • Contact us
    • Newsletter
    • Training
    • FAQs
    • Webinars
    • How-to videos
    • Digital tools

    Products and solutions

    • Product catalog
    • Modular protection devices
    • Main switchgear 
    • Distribution boards
    • Universal boards
    • Wiring accessories
    • Motion and presence detectors and klik
    • Building management system KNX
    • Cable management

    Who are we

    We deliver safe and simple electrical solutions, from energy distribution to lighting control, for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

    More about us & Working with us: Follow us on LinkedIn

     

    Follow us !

    • Cookies
    • Privacy
    • Hagergroup
    • Report a vulnerability

    ©Ha­ger Group