13A TWIN SWITCHED SOCKET W/ LED, KB WGDS213SNKB
Also available in
Product colour - Knight black
On/off switch
Technical characteristics
Voltage
-
Rated voltage250 V
-
Output voltage0-0 V
Electric current
-
Output current0
-
Rated current13 A
Frequency
-
Frequency50 - 60 Hz
Power
-
Output power0
-
Power consumption standby0
Materials
-
ColourKnight black
-
Surface finishMatt
-
MaterialPolycarbonate (PC)
-
TreatmentCoated
-
Contains recycled material (% of total plastic weight)0
Dimensions
-
Height18 mm
-
Width86 mm
-
Depth18 mm
-
Built-in depth flush-mounted boxes35 mm
-
Built-in depth18 mm
Cable
-
Cable length0
Connection
-
Connector/plug typeBritish Standard
-
Cross-section flexible conductor without wire end sleeve0.08 - 4 mm²
Installation, mounting
-
Mounting onFlush mounting
-
Mounting-/Connection PositionBack
Connectivity
-
Type of connectionScrew terminal
-
With claw mountingNo
-
Mounting typeScrew mounting
-
Connector/plug type USBBritish Standard
Equipment
-
Connector/plug type socket outletBritish Standard
-
Rotated central insertNo
-
With hinged lidNo
-
With round protective earth pinNo
-
With signal lampYes
-
With lockNo
Accessories
-
Has labelling fieldNo
-
Pre-equipped withNone
Capacity
-
Number of modules0
Controls and indicators
-
Type of lighting for the installation devicesOperating control light only with lighting accessories
Safety
-
With enhanced contact protectionNo
-
Impact resistance IKIK02
-
Ingress Protection (IP) classIP20
Functions
-
With orientation lightingNo
-
With function lightingNo
Identification
-
With imprintNo
-
Related Systemsshark
Environmental value
We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More
Certifications and documents
Downloads
-
Product datasheet
Hager Product data sheet WGDS213SNKB
13A TWIN SWITCHED SOCKET W/ LED, KB
PDF -
Installation manual
Installation manual International 2019-04-17
PDF1,37 MB
More documentation