The store will not work correctly when cookies are disabled.
Location Middle-East
  • Contact
Image Logo  | Hager
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Solutions
    • Support
    • Inspiration and knowledge
    • About us
    Account
    • Home
    • Catalog
    • Wiring accessories
    • Hager dream
    • Socket outlets
    • WGDS113IG
    EAN
    3250617296083
    Packaging
    8
    • Socket outlets

    13A SINGLE SOCKET,IG WGDS113IG

    Add to a list
    Add to a list

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in

    13A SINGLE SOCKET,IG

    WGDS113IG

    • Technical properties
    • Environmental value
    • Documentations
    • More products
    Download the data sheet

    Technical properties

    Electric current
    • Rated current IN
      13 A
    Dimensions
    • Number of units
      1
    Equipment
    • Connector/plug type socket outlet
      British Standard
    • With hinged lid
      No

    Environmental value

    We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More

    RoHS conform Yes
    REACh-SVHC free Yes
    Halogen free Yes

    Certifications and documents

    REACH declaration WGDS113IG
    PDF
    RoHS report WGDS113IG
    PDF

    Downloads

    • Image WGDS113IG  | Hager

      Product Image WGDS113IG

    • Product datasheet

      Image Hager Product data sheet WGDS113IG  | Hager

      Hager Product data sheet WGDS113IG

      13A SINGLE SOCKET,IG

      PDF
    • Installation manual

      Image Installation manual en-GB 2021-10-21  | Hager

      Installation manual en-GB 2021-10-21

      PDF
      983,73 kB
    • Declaration of conformity

      Image Declaration of conformity en-GB 2024-07-29  | Hager

      Declaration of conformity en-GB 2024-07-29

      PDF
      702,87 kB
    More documentation

    Discover more of this product range

      5
    • 1
      WGDS115SKB - 15A SINGLE SWITCHED SOCKET, KNIGHT BLACK
      WGDS115SKB
      15A SINGLE SWITCHED SOCKET, KNIGHT BLACK
    • 2
      WGDS116EAKB - 16A SINGLE EURO-AMERICAN SOCKET, KB
      WGDS116EAKB
      16A SINGLE EURO-AMERICAN SOCKET, KB
    • 3
      WGDS115SIG - 15A SINGLE SWITCHED SOCKET, INTERSTELLAR GREY
      WGDS115SIG
      15A SINGLE SWITCHED SOCKET, INTERSTELLAR GREY
    • 4
      WGDS116EANB - 16A SINGLE EURO-AMERICAN SOCKET, NB
      WGDS116EANB
      16A SINGLE EURO-AMERICAN SOCKET, NB
    • 5
      WGDS116EAIG - 16A SINGLE EURO-AMERICAN SOCKET, IG
      WGDS116EAIG
      16A SINGLE EURO-AMERICAN SOCKET, IG

    Contact and support

    • Contact us
    • Newsletter
    • Training
    • FAQs
    • Webinars
    • How-to videos
    • Digital tools

    Products and solutions

    • Product catalog
    • Modular protection devices
    • Main switchgear 
    • Distribution boards
    • Universal boards
    • Wiring accessories
    • Motion and presence detectors and klik
    • Building management system KNX
    • Cable management

    Who are we

    We deliver safe and simple electrical solutions, from energy distribution to lighting control, for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

    More about us & Working with us: Follow us on LinkedIn

     

    Follow us !

    • Cookies
    • Privacy
    • Hagergroup
    • Report a vulnerability

    ©Ha­ger Group