The store will not work correctly when cookies are disabled.
Location Middle-East
  • Contact
Image Logo  | Hager
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Solutions
    • Support
    • Inspiration and knowledge
    • About us
    Account
    • catalog.pagelevel.title_breadcrumb.home
    • Catalog
    • WGDBP1NB
    EAN
    3250617292719
    Packaging
    16

    blank plate;nb WGDBP1NB

    No longer available

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in

    blank plate;nb

    WGDBP1NB

    • Technical properties
    • Environmental value
    • Documentations
    Download the data sheet

    Technical properties

    Materials
    • Colour
      Bronze
    • Surface finish
      Matt
    • Material
      Polycarbonate (PC)
    • Treatment
      Coated
    Dimensions
    • Height
      8 mm
    • Width
      86 mm
    • Depth
      8 mm
    Safety
    • Ingress Protection (IP) class
      IP20
    • Impact resistance IK
      IK02
    Connectivity
    • Mounting type
      Screw mounting
    • With claw mounting
      No
    Identification
    • Assembly arrangement
      Complete installation with frame

    Environmental value

    We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More

    RoHS conform Yes

    Certifications and documents

    RoHS report WGDBP1NB
    PDF

    Downloads

    • Image WGDBP1NB  | Hager

      Product Image WGDBP1NB

    • Product datasheet

      Image Hager Product data sheet WGDBP1NB  | Hager

      Hager Product data sheet WGDBP1NB

      blank plate;nb

      PDF
    • Installation manual

      Image Manual for WGDBP1XX - Blank plate (EN, 2019-04)  | Hager

      Manual for WGDBP1XX - Blank plate (EN, 2019-04)

      Installation manual en-GB 2020-01-01

      PDF
      618,46 kB
    • Declaration of conformity

      Image BOC_CE_CERT_Tube_IRL_3321_FR_EN_08112022  | Hager

      BOC_CE_CERT_Tube_IRL_3321_FR_EN_08112022

      Declaration of conformity en-GB 2022-12-30

      PDF
      117,42 kB
    More documentation

    Contact and support

    • Contact us
    • Newsletter
    • Training
    • FAQs
    • Webinars
    • How-to videos
    • Digital tools

    Products and solutions

    • Product catalog
    • Modular protection devices
    • Main switchgear 
    • Distribution boards
    • Universal boards
    • Wiring accessories
    • Motion and presence detectors and klik
    • Building management system KNX
    • Cable management

    Who are we

    We deliver safe and simple electrical solutions, from energy distribution to lighting control, for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

    More about us & Working with us: Follow us on LinkedIn

     

    Follow us !

    • Cookies
    • Privacy
    • Hagergroup
    • Report a vulnerability

    ©Ha­ger Group