RJ45 outlet cat6 (1mod) wo/symbol;eg WGCXT1RJ6NMEG
EAN-Nr.
3250617287944
Packaging
1 piece
Login to create a product list
You need to be logged into your myHager account to create product lists
No longer available
Technical characteristics
Frequency
-
Transmission bandwidth0-250 MHz
Equipment
-
With transparent label holderNo
-
Number of outputs1
-
With hinged lidNo
Use conditions
-
Operating temperature-20-45 °C
Connection
-
Connector/plug typeRJ45
Materials
-
ColourGold
-
MaterialPolycarbonate (PC)
Safety
-
Ingress Protection (IP) classIP20
Voltage
-
Rated voltage0
Electric current
-
Rated current0
Dimensions
-
Built-in depth27 mm
Downloads
-
Product datasheet
Hager Product data sheet WGCXT1RJ6NMEG
RJ45 outlet cat6 (1mod) wo/symbol;eg
PDF -
Installation manual
Manual for WGMTXRJXX-WGCXTXRJXX - TV/Data outlets (EN, 2019-07)
Installation manual en-GB 2020-01-01
PDF806,86 kB -
Declaration of conformity
dc22-1050
Declaration of conformity en-GB 2022-12-30
PDF164,10 kB
More documentation