The store will not work correctly in the case when cookies are disabled.
Middle-East
  • Contact
Image Logo  | Hager
Menu
  • Products
  • Solutions
  • Support
  • Inspiration and knowledge
  • About us
Account
  • Home
  • Catalogue
  • WGCXR112AS

16AX 1G 2W round switch;as WGCXR112AS

EAN-Nr.
3250617286329
Packaging
10 Pieces

You have to log in with your myHager profile to see prices and to order.

Login to create a product list

You need to be logged into your myHager account to create product lists

Create an account Sign in
No longer available

16AX 1G 2W round switch;as

WGCXR112AS

  • Technical characteristics
  • Environmental value
  • Documentations
Download the sheet

Technical characteristics

Electric current
  • Switching current
    16 A
  • Rated current
    16 A
Voltage
  • Rated voltage
    250 V
Materials
  • Colour
    Aurora silver
  • Surface finish
    Matt
  • Material
    Polycarbonate (PC)
  • Treatment
    Varnished
Controls and indicators
  • Number of buttons
    1
Dimensions
  • Built-in depth flush-mounted boxes
    35 mm
Safety
  • Ingress Protection (IP) class
    IP20
Architecture
  • Control/operation element
    Single rocker
Texts
  • Switch mode
    2-way

Environmental value

We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More

RoHS conform Yes

Certifications and documents

Hager RoHS report WGCXR112AS
PDF

Downloads

  • Image WGCXR112AS  | Hager

    Product Image WGCXR112AS

  • Product datasheet

    Image Hager Product data sheet WGCXR112AS  | Hager

    Hager Product data sheet WGCXR112AS

    16AX 1G 2W round switch;as

    PDF
  • Installation manual

    Image Manual for WGML1XX-WGCXL1XX - Switches, intermediate switch (EN, 2019-04)  | Hager

    Manual for WGML1XX-WGCXL1XX - Switches, intermediate switch (EN, 2019-04)

    Installation manual en-GB 2020-01-01

    PDF
    1,42 MB
  • Declaration of conformity

    Image BOC_CE_CERT_PICO_IT_EN_22112022  | Hager

    BOC_CE_CERT_PICO_IT_EN_22112022

    Declaration of conformity en-GB 2022-12-30

    PDF
    116,21 kB
More documentation

Contact and support

  • Contact us
  • Newsletter
  • Training
  • FAQs
  • Webinars
  • How-to videos
  • Digital tools

Products and solutions

  • Product catalog
  • Modular protection devices
  • Main switchgear 
  • Distribution boards
  • Universal boards
  • Wiring accessories
  • Motion and presence detectors and klik
  • Building management system KNX
  • Cable management

Who are we

We deliver safe and simple electrical solutions, from energy distribution to lighting control, for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

More about us & Working with us: Follow us on LinkedIn

 

Follow us !

  • Cookies
  • Privacy
  • Hagergroup
  • Report a vulnerability

©Ha­ger Group