The store will not work correctly in the case when cookies are disabled.
Middle-East
  • Contact
Image Logo  | Hager
Menu
  • Products
  • Solutions
  • Support
  • Inspiration and knowledge
  • About us
Account
  • Home
  • Catalogue
  • VZ309

Spare handle,vector,for enclosure door VZ309

EAN-Nr.
3250616663091
Packaging
1 piece

You have to log in with your myHager profile to see prices and to order.

Login to create a product list

You need to be logged into your myHager account to create product lists

Create an account Sign in
Phase out product: please contact your electrical wholesaler for availability

Spare handle,vector,for enclosure door

VZ309

  • Accessories
  • Technical characteristics
  • Environmental value
  • Documentations
Download the sheet

Complete your system

Compatible products

  • Referenced by 5 products available

Referenced by

  • VE212U

    Enclosure, vector, IP5x, 24M

    0.00 €  / *
  • VE112L

    Enclosure, vector, IP5x, 12Modules, version Austria

    0.00 €  / *
  • VE118L

    Enclosure, vector, IP5x, 18Modules, version Austria

    0.00 €  / *
  • VE218L

    Enclosure, vector, IP5x, 36Modules, version Austria

    0.00 €  / *
  • VE212L

    Enclosure, vector, JP5x, 24Modules, version Austria

    0.00 €  / *

Technical characteristics

Materials
  • Material
    Polycarbonate (PC)
Dimensions
  • Height
    90 mm
  • Width
    23 mm

Environmental value

We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More

RoHS conform Yes
REACh-SVHC free Yes
Halogen free Yes

Certifications and documents

PEP - ENCLOSURE SURFACE GAMMA 26 M (english)
PDF
25,39 MB
Hager REACH declaration VZ309
PDF
Hager RoHS report VZ309
PDF

Downloads

  • Image VZ309  | Hager

    Product Image VZ309

  • Product datasheet

    Image Hager Product data sheet VZ309  | Hager

    Hager Product data sheet VZ309

    Spare handle,vector,for enclosure door

    PDF
  • Declaration of conformity

    Image Declaration  | Hager

    Declaration

    Declaration of conformity International 2022-11-14

    PDF
    257,02 kB
    Image Declaration  | Hager

    Declaration

    Declaration of conformity International 2022-12-19

    PDF
    258,36 kB
More documentation

Contact and support

  • Contact us
  • Newsletter
  • Training
  • FAQs
  • Webinars
  • How-to videos
  • Digital tools

Products and solutions

  • Product catalog
  • Modular protection devices
  • Main switchgear 
  • Distribution boards
  • Universal boards
  • Wiring accessories
  • Motion and presence detectors and klik
  • Building management system KNX
  • Cable management

Who are we

We deliver safe and simple electrical solutions, from energy distribution to lighting control, for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

More about us & Working with us: Follow us on LinkedIn

 

Follow us !

  • Cookies
  • Privacy
  • Hagergroup
  • Report a vulnerability

©Ha­ger Group