The store will not work correctly in the case when cookies are disabled.
Location Middle-East
  • Contact
Image Logo  | Hager
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Solutions
    • Support
    • Inspiration and knowledge
    • About us
    Account
    • Home
    • Catalogue
    • Distribution boards
    • Consumer units and small enclosures
    • VT consumer units
    • VT20MF
    EAN-Nr.
    3250611093282
    Packaging
    1 piece
    • VT consumer units

    Flush, metal flap, 20M(CN) VT20MF

    Add to a list
    Add to a list

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in

    Flush, metal flap, 20M(CN)

    VT20MF

    • Technical characteristics
    • Documentations
    • More products
    Download the sheet

    Technical characteristics

    Electric current
    • Rated current
      63 A
    Equipment
    • Number of rails
      1
    • Number of rows
      1
    Capacity
    • Number of modules
      20
    Dimensions
    • Height
      253 mm
    • Width
      529 mm
    • Depth
      93 mm
    Cover, door
    • Number of cabinet doors
      1
    • Door/cover is transparent
      No
    Materials
    • RAL code
      9002
    • Colour
      Grey white
    Safety
    • Locking type
      Snap on lock
    • Protection class with door
      IP40

    Downloads

    • Image VT20MF  | Hager

      Product Image VT20MF

    • Product datasheet

      Image Hager Product data sheet VT20MF  | Hager

      Hager Product data sheet VT20MF

      Product data sheet en-GB 2026-04-20

      PDF
    More documentation

    Discover our other products of this range

      5
    • 1
      VT12FM - FLUSH CONSUMER UNIT 12 WAY W/S FOR AI SW
      VT12FM
      FLUSH CONSUMER UNIT 12 WAY W/S FOR AI SW
    • 2
      VT04SM - SURFACE CNSMR UNIT 4 WAY W/S FOR AI SW
      VT04SM
      SURFACE CNSMR UNIT 4 WAY W/S FOR AI SW
    • 3
      VT06SM - SURFACE CNSMR UNIT 6 WAY W/S FOR AI SW
      VT06SM
      SURFACE CNSMR UNIT 6 WAY W/S FOR AI SW
    • 4
      VT06FM - FLUSH CONSUMER UNIT 6 WAY W/S FOR AI SW
      VT06FM
      FLUSH CONSUMER UNIT 6 WAY W/S FOR AI SW
    • 5
      VT16FM - FLUSH CONSUMER UNIT 16 WAY W/S FOR AI SW
      VT16FM
      FLUSH CONSUMER UNIT 16 WAY W/S FOR AI SW

    Contact and support

    • Contact us
    • Newsletter
    • Training
    • FAQs
    • Webinars
    • How-to videos
    • Digital tools

    Products and solutions

    • Product catalog
    • Modular protection devices
    • Main switchgear 
    • Distribution boards
    • Universal boards
    • Wiring accessories
    • Motion and presence detectors and klik
    • Building management system KNX
    • Cable management

    Who are we

    We deliver safe and simple electrical solutions, from energy distribution to lighting control, for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

    More about us & Working with us: Follow us on LinkedIn

     

    Follow us !

    • Cookies
    • Privacy
    • Hagergroup
    • Report a vulnerability

    ©Ha­ger Group