The store will not work correctly in the case when cookies are disabled.
Middle-East
  • Contact
Image Logo  | Hager
Menu
  • Products
  • Solutions
  • Support
  • Inspiration and knowledge
  • About us
Account
  • Home
  • Catalogue
  • VT12PNS

surface, opaque plastic flap, 12M(ME&AF) VT12PNS

EAN-Nr.
3250611093114
Packaging
1 piece

You have to log in with your myHager profile to see prices and to order.

Login to create a product list

You need to be logged into your myHager account to create product lists

Create an account Sign in
No longer available

surface, opaque plastic flap, 12M(ME&AF)

VT12PNS

  • Technical characteristics
  • Environmental value
  • Documentations
Download the sheet

Technical characteristics

Connection
  • Number of conduit inlets
    18
Voltage
  • Nominal voltage
    230 - 415 V
Installation, mounting
  • Suitable for outdoor usage
    No
  • Mounting on
    Surface mounting
Equipment
  • Number of rails
    1
  • Number of rows
    1
  • Has mounting plate
    No
Capacity
  • Number of modules
    12
Dimensions
  • Height
    253 mm
  • Width
    387 mm
  • Depth
    93 mm
  • Built-in depth
    80 mm
  • Number of width units
    12
Cover, door
  • Number of cabinet doors
    1
  • Number of locks
    0
  • Door/cover is transparent
    No
Connectivity
  • Mounting type
    Screw mounting
Materials
  • RAL code
    9002
  • Colour
    Grey white
Safety
  • Protection class
    Isolation class I
  • Impact resistance IK
    IK05
  • Ingress Protection (IP) class
    IP40
  • Locking type
    Without lock

Environmental value

We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More

RoHS conform Yes
REACh-SVHC free Yes

Certifications and documents

Hager REACH declaration VT12PNS
PDF
Hager RoHS report VT12PNS
PDF

Downloads

  • Product datasheet

    Image Hager Product data sheet VT12PNS  | Hager

    Hager Product data sheet VT12PNS

    Product data sheet en-GB 2026-01-06

    PDF
More documentation

Contact and support

  • Contact us
  • Newsletter
  • Training
  • FAQs
  • Webinars
  • How-to videos
  • Digital tools

Products and solutions

  • Product catalog
  • Modular protection devices
  • Main switchgear 
  • Distribution boards
  • Universal boards
  • Wiring accessories
  • Motion and presence detectors and klik
  • Building management system KNX
  • Cable management

Who are we

We deliver safe and simple electrical solutions, from energy distribution to lighting control, for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

More about us & Working with us: Follow us on LinkedIn

 

Follow us !

  • Cookies
  • Privacy
  • Hagergroup
  • Report a vulnerability

©Ha­ger Group