The store will not work correctly when cookies are disabled.
Location Middle-East
  • Contact
Image Logo  | Hager
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Solutions
    • Support
    • Inspiration and knowledge
    • About us
    Account
    • catalog.pagelevel.title_breadcrumb.home
    • Catalog
    • Distribution boards
    • Consumer units and small enclosures
    • Vector IP enclosures
    • VE412L
    EAN
    3250616457102
    Packaging
    1 Piece
    • Vector IP enclosures

    Enclosure, vector, IP5x, 48Modules,version Austria VE412L

    Add to a list
    Add to a list

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in

    Enclosure, vector, IP5x, 48Modules,version Austria

    VE412L

    • Technical properties
    • Environmental value
    • Documentations
    • More products
    Download the data sheet

    Technical properties

    Connection
    • Number of conduit inlets
      12
    Voltage
    • Nominal voltage
      400 - 400 V
    Installation, mounting
    • Suitable for outdoor usage
      No
    • Mounting on
      Surface mounting
    Electric current
    • Rated current IN
      63 A
    Equipment
    • Number of rails
      4
    • Number of rows
      4
    • Number of section in width
      1
    • With lock
      No
    • Has neutral terminal block
      Yes
    • Has earthing terminal block
      Yes
    • Has mounting plate
      No
    Capacity
    • Number of modules
      48
    Functions
    • With conduit inlets
      Yes
    Dimensions
    • Height
      677 mm
    • Width
      310 mm
    • Depth
      151 mm
    • Number of width units
      12
    Cover, door
    • Number of cabinet doors
      1
    • Number of locks
      0
    • Door/cover is transparent
      Yes
    • Cabinet door type
      Single door
    Materials
    • Material
      Polystyrene (PS)
    • RAL code
      7035
    • Colour
      Light grey
    • Ultraviolet-resistant
      No
    Safety
    • Protection class
      Isolation class II
    • Impact resistance IK
      IK08
    • Ingress Protection (IP) class
      IP65
    • Locking type
      Snap on lock, Without lock
    • Glow wire test
      750 °C
    • Protection class with door
      IP65

    Environmental value

    We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More

    Certifications and documents

    PEP - ENCLOSURE SURFACE GAMMA 26 M (English )
    PDF
    25,24 MB
    REACH declaration VE412L
    PDF

    Downloads

    • Image VE412L  | Hager

      Product Image VE412L

    • Product datasheet

      Image Hager Product data sheet VE412L  | Hager

      Hager Product data sheet VE412L

      Enclosure, vector, IP5x, 48Modules,version Austria

      PDF
    • Installation manual

      Image Installation manual International 2022-02-07  | Hager

      Installation manual International 2022-02-07

      PDF
      4,31 MB
    • Declaration of conformity

      Image Declaration  | Hager

      Declaration

      Declaration of conformity International 2022-12-19

      PDF
      258,36 kB
      Image Declaration  | Hager

      Declaration

      Declaration of conformity International 2022-11-14

      PDF
      257,02 kB
      Image Declaration  | Hager

      Declaration

      Declaration of conformity International 2022-02-18

      PDF
      814,05 kB
      Image Declaration  | Hager

      Declaration

      Declaration of conformity International 2022-05-09

      PDF
      836,07 kB
      Image Declaration of conformity en-GB 2026-07-22  | Hager

      Declaration of conformity en-GB 2026-07-22

      PDF
      399,26 kB
      Image Declaration of conformity en-GB 2026-07-22  | Hager

      Declaration of conformity en-GB 2026-07-22

      PDF
      402,31 kB
    More documentation

    Discover more of this product range

      5
    • 1
      VE106L - Enclosure,vector,IP5x,6Modules,version Austria
      VE106L
      Enclosure, vector, IP5x, 6Modules, version Austria
    • 2
      VE218L - Enclosure, vector, IP5x, 36Modules,version Austria
      VE218L
      Enclosure, vector, IP5x, 36Modules, version Austria
    • 3
      VE312L - Enclosure, vector, IP5x, 36Modules, Austria
      VE312L
      Enclosure, vector, IP5x, 36Modules, Austria
    • 4
      VE318L - Enclosure, vector, IP5x, 54Modules, version Austria
      VE318L
      Enclosure, vector, IP5x, 54Modules, version Austria
    • 5
      VE212L - Enclosure,vector, JP5x,24Modules,version Austria
      VE212L
      Enclosure, vector, JP5x, 24Modules, version Austria

    Contact and support

    • Contact us
    • Newsletter
    • Training
    • FAQs
    • Webinars
    • How-to videos
    • Digital tools

    Products and solutions

    • Product catalog
    • Modular protection devices
    • Main switchgear 
    • Distribution boards
    • Universal boards
    • Wiring accessories
    • Motion and presence detectors and klik
    • Building management system KNX
    • Cable management

    Who are we

    We deliver safe and simple electrical solutions, from energy distribution to lighting control, for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

    More about us & Working with us: Follow us on LinkedIn

     

    Follow us !

    • Cookies
    • Privacy
    • Hagergroup
    • Report a vulnerability

    ©Ha­ger Group