The store will not work correctly in the case when cookies are disabled.
Middle-East
  • Contact
Image Logo  | Hager
Menu
  • Products
  • Solutions
  • Support
  • Inspiration and knowledge
  • About us
Account
  • Home
  • Catalogue
  • UDKPQ06E

floor box set cpl. incl. st. steel cassette Q06, outlet box sq, socket outlets UDKPQ06E

EAN-Nr.
4012002247426
Packaging
1 piece

You have to log in with your myHager profile to see prices and to order.

Login to create a product list

You need to be logged into your myHager account to create product lists

Create an account Sign in
Phase out product: please contact your electrical wholesaler for availability

floor box set cpl. incl. st. steel cassette Q06, outlet box sq, socket outlets

UDKPQ06E

  • Technical characteristics
  • Documentations
Download the sheet

Technical characteristics

Architecture
  • With carpet protection frame
    No
  • With opening carpeting
    Yes
Dimensions
  • Built-in depth
    105 mm
  • Built-in width
    200 mm
  • Built-in length
    200 mm
  • Length
    217 mm
  • Width
    200 mm
  • Thickness of carpet recess
    23 mm
Configuration
  • Installation size (underfloor installations)
    Q06
Installation, mounting
  • Suitable for recessed floor mounting
    Yes
  • Suitable for concrete installation
    Yes
  • Suitable for outdoor usage
    No
  • Suitable for raised floor installation
    Yes
  • Suitable for wet cleaning
    No
Instructions
  • Floor maintenance
    Dry
Materials
  • Material
    Stainless steel
  • Colour
    Stainless steel
Use conditions
  • Vertical load applied across large surface area (heavy load)
    3 kN
  • Vertical load applied across small surface area
    1.5 kN
Functions
  • Suitable for sub-floor duct
    Yes
Shape
  • Shape
    Square
Texts
  • Cable outlet
    With cable outlet in cover
Connection
  • Number of conduit inlets
    1
  • Number of sockets SCHUKO
    6
Equipment
  • Number of built-in devices
    6
  • Number of outlet boxes
    2
Safety
  • Ingress Protection (IP) class
    IP20
  • Protection class in unused condition
    IP30

Downloads

  • Image UDKPQ06E  | Hager

    Product Image UDKPQ06E

  • Product datasheet

    Image Hager Product data sheet UDKPQ06E  | Hager

    Hager Product data sheet UDKPQ06E

    floor box set cpl. incl. st. steel cassette Q06, outlet box sq, socket outlets

    PDF
  • Instruction manual

    Image Instruction manual International 2020-01-01  | Hager

    Instruction manual International 2020-01-01

    PDF
    377,69 kB
  • Declaration of conformity

    Image EU-Declaration EKQ_EKR_EKSQ_EKSR T030A DE_EN 26072019  | Hager

    EU-Declaration EKQ_EKR_EKSQ_EKSR T030A DE_EN 26072019

    Declaration of conformity International 2019-08-23

    PDF
    42,78 kB
More documentation

Contact and support

  • Contact us
  • Newsletter
  • Training
  • FAQs
  • Webinars
  • How-to videos
  • Digital tools

Products and solutions

  • Product catalog
  • Modular protection devices
  • Main switchgear 
  • Distribution boards
  • Universal boards
  • Wiring accessories
  • Motion and presence detectors and klik
  • Building management system KNX
  • Cable management

Who are we

We deliver safe and simple electrical solutions, from energy distribution to lighting control, for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

More about us & Working with us: Follow us on LinkedIn

 

Follow us !

  • Cookies
  • Privacy
  • Hagergroup
  • Report a vulnerability

©Ha­ger Group