The store will not work correctly in the case when cookies are disabled.
Middle-East
  • Contact
Image Logo  | Hager
Menu
  • Products
  • Solutions
  • Support
  • Inspiration and knowledge
  • About us
Account
  • Home
  • Catalogue
  • U-SO60801

Single base SO with front/rear cover with convection 600x100x800 paint U-SO60801

EAN-Nr.
7611919219662
Packaging
1 piece

You have to log in with your myHager profile to see prices and to order.

Add to a list
Add to a list

Login to create a product list

You need to be logged into your myHager account to create product lists

Create an account Sign in

Single base SO with front/rear cover with convection 600x100x800 paint

U-SO60801

  • Technical characteristics
  • Environmental value
  • Documentations
Download the sheet

Technical characteristics

Dimensions
  • Height
    100 mm
  • Width
    599 mm
  • Depth
    775 mm
Safety
  • Protection class
    Isolation class I
  • Ingress Protection (IP) class
    IP20
Connectivity
  • Mounting type
    Modular
Installation, mounting
  • Suitable for outdoor usage
    No
Materials
  • Colour
    Jet black
  • Treatment
    Powder coated
  • Material
    Steel

Environmental value

We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More

RoHS conform Yes

Certifications and documents

Metal floor standing distribution enclosures / accesories
PDF
179,03 MB
Hager REACH declaration U-SO60801
PDF
Hager RoHS report U-SO60801
PDF

Downloads

  • Image U-SO60801  | Hager

    Product Image U-SO60801

  • Product datasheet

    Image Hager Product data sheet U-SO60801  | Hager

    Hager Product data sheet U-SO60801

    Single base SO with front/rear cover with convection 600x100x800 paint

    PDF
  • Instruction manual

    Image Instruction manual de-CH, en-GB, fr-CH, it-CH 2018-08-20  | Hager

    Instruction manual de-CH, en-GB, fr-CH, it-CH 2018-08-20

    PDF
    1,71 MB
  • Installation manual

    Image Installation manual for modular base  | Hager

    Installation manual for modular base

    Installation manual International 2018-05-16

    PDF
    684,95 kB
  • Declaration of conformity

    Image Declaration of conformity for unimes H  | Hager

    Declaration of conformity for unimes H

    unimes H

    PDF
    77,82 kB
More documentation

Contact and support

  • Contact us
  • Newsletter
  • Training
  • FAQs
  • Webinars
  • How-to videos
  • Digital tools

Products and solutions

  • Product catalog
  • Modular protection devices
  • Main switchgear 
  • Distribution boards
  • Universal boards
  • Wiring accessories
  • Motion and presence detectors and klik
  • Building management system KNX
  • Cable management

Who are we

We deliver safe and simple electrical solutions, from energy distribution to lighting control, for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

More about us & Working with us: Follow us on LinkedIn

 

Follow us !

  • Cookies
  • Privacy
  • Hagergroup
  • Report a vulnerability

©Ha­ger Group