The store will not work correctly in the case when cookies are disabled.
Location Middle-East
  • Contact
Image Logo  | Hager
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Solutions
    • Support
    • Inspiration and knowledge
    • About us
    Account
    • Home
    • Catalogue
    • TYF616
    EAN-Nr.
    3250617579865
    Packaging
    1 piece

    Module multi applications 16 outputs TYF616

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in
    Phase out product: please contact your electrical wholesaler for availability

    Module multi applications 16 outputs

    TYF616

    • Technical characteristics
    • Documentations
    Download the sheet

    Technical characteristics

    Connectivity
    • With bus system KNX
      Yes
    • With bus system KNX radio
      No
    Dimensions
    • Height
      90 mm
    • Width
      171 mm
    • Depth
      64 mm
    • Number of width units
      10
    Materials
    • Colour
      Light grey
    Equipment
    • Radio frequency bidirectional
      No
    • With switch for manual switch
      Yes
    Electric current
    • Rated current
      10 A
    Frequency
    • Frequency
      50 - 60 Hz
    Power
    • Output power
      2,300 W
    Voltage
    • Rated operational voltage Ue
      195 - 255 V
    • System supply voltage
      30 V DC Via bus
    • Operating voltage over bus
      21 - 32 V
    Safety
    • Ingress Protection (IP) class
      IP20
    Use conditions
    • Operating temperature
      -5 - 45 °C
    Connection
    • Cross-section flexible conductor
      0.75 - 4 mm²

    Downloads

    • Image TYF616  | Hager

      Product Image TYF616

    • Product datasheet

      Image Hager Product data sheet TYF616  | Hager

      Hager Product data sheet TYF616

      Module multi applications 16 outputs

      PDF
    • Installation manual

      Image Installation manual en-GB 2017-08-31  | Hager

      Installation manual en-GB 2017-08-31

      PDF
      821,09 kB
    • KNX product database

      Image ETS Database for TYF616  | Hager

      ETS Database for TYF616

      KNX product database en-GB, fr-FR, de-DE 2023-08-25

      VD4
      1,73 MB
    • Application Guide

      Image Application description TYF612 TYF616  | Hager

      Application description TYF612 TYF616

      Application Guide en-GB 2015-07-29

      PDF
      2,17 MB
    More documentation

    Contact and support

    • Contact us
    • Newsletter
    • Training
    • FAQs
    • Webinars
    • How-to videos
    • Digital tools

    Products and solutions

    • Product catalog
    • Modular protection devices
    • Main switchgear 
    • Distribution boards
    • Universal boards
    • Wiring accessories
    • Motion and presence detectors and klik
    • Building management system KNX
    • Cable management

    Who are we

    We deliver safe and simple electrical solutions, from energy distribution to lighting control, for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

    More about us & Working with us: Follow us on LinkedIn

     

    Follow us !

    • Cookies
    • Privacy
    • Hagergroup
    • Report a vulnerability

    ©Ha­ger Group