Module multi applications 12 outputs TYF612
EAN-Nr.
3250617579827
Packaging
1 piece
Login to create a product list
You need to be logged into your myHager account to create product lists
Phase out product: please contact your electrical wholesaler for availability
Technical characteristics
Connectivity
-
With bus system KNXYes
-
With bus system KNX radioNo
Dimensions
-
Height90 mm
-
Depth64 mm
-
Number of width units10
Materials
-
ColourLight grey
Equipment
-
Radio frequency bidirectionalNo
-
With switch for manual switchYes
Electric current
-
Rated current10 A
Frequency
-
Frequency50 - 60 Hz
Power
-
Output power2,300 W
Voltage
-
Rated operational voltage Ue195 - 253 V
-
System supply voltage30 V DC Via bus
-
Operating voltage over bus21 - 32 V
Safety
-
Ingress Protection (IP) classIP20
Use conditions
-
Operating temperature-5 - 45 °C
Connection
-
Cross-section flexible conductor0.75 - 4 mm²
Downloads
-
Product datasheet
Hager Product data sheet TYF612
Module multi applications 12 outputs
PDF -
Installation manual
Installation manual en-GB 2017-08-31
PDF821,09 kB -
KNX product database
ETS Database for TYF612
KNX product database en-GB, fr-FR, de-DE 2023-08-25
VD41,44 MB -
Application Guide
Application description TYF612 TYF616
Application Guide en-GB 2015-07-29
PDF2,17 MB
More documentation