The store will not work correctly in the case when cookies are disabled.
Middle-East
  • Contact
Image Logo  | Hager
Menu
  • Products
  • Solutions
  • Support
  • Inspiration and knowledge
  • About us
Account
  • Home
  • Catalogue
  • TYB641A

1 Heating output triac 230V flush-mounted TYB641A

EAN-Nr.
3250616059948
Packaging
1 piece

You have to log in with your myHager profile to see prices and to order.

Login to create a product list

You need to be logged into your myHager account to create product lists

Create an account Sign in
No longer available

1 Heating output triac 230V flush-mounted

TYB641A

  • Technical characteristics
  • Documentations
Download the sheet

Technical characteristics

Connectivity
  • With bus system KNX radio
    No
Voltage
  • Operating voltage over bus
    21 - 32 V
Electric current
  • Max. switching current
    0.60 A
Use conditions
  • Operating temperature
    -5 - 45 °C
Dimensions
  • Number of width units
    0
Texts
  • Function
    Binary input functions: Switching, dimming, blind control and value transmitter
  • Type of connection
    With screw terminals

Downloads

  • Image TYB641A  | Hager

    Product Image TYB641A

  • Product datasheet

    Image Hager Product data sheet TYB641A  | Hager

    Hager Product data sheet TYB641A

    1 Heating output triac 230V flush-mounted

    PDF
  • KNX product database

    Image Logiciel d'application ETS du TYB641A  | Hager

    Logiciel d'application ETS du TYB641A

    KNX product database en-GB, de-DE 2020-01-01

    KNXPROD
    142,89 kB
    Image Logiciel d'application ETS du TYB641A  | Hager

    Logiciel d'application ETS du TYB641A

    KNX product database en-GB, de-DE 2023-08-25

    VD4
    156,53 kB
  • Application Guide

    Image Description d'application ETS TYB641A  | Hager

    Description d'application ETS TYB641A

    ETS Application description

    PDF
    1,56 MB
More documentation

Contact and support

  • Contact us
  • Newsletter
  • Training
  • FAQs
  • Webinars
  • How-to videos
  • Digital tools

Products and solutions

  • Product catalog
  • Modular protection devices
  • Main switchgear 
  • Distribution boards
  • Universal boards
  • Wiring accessories
  • Motion and presence detectors and klik
  • Building management system KNX
  • Cable management

Who are we

We deliver safe and simple electrical solutions, from energy distribution to lighting control, for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

More about us & Working with us: Follow us on LinkedIn

 

Follow us !

  • Cookies
  • Privacy
  • Hagergroup
  • Report a vulnerability

©Ha­ger Group