The store will not work correctly in the case when cookies are disabled.
Middle-East
  • Contact
Image Logo  | Hager
Menu
  • Products
  • Solutions
  • Support
  • Inspiration and knowledge
  • About us
Account
  • Home
  • Catalogue
  • TYA670W

Gateway KNX-DALI, tunable white, 4 modules TYA670W

EAN-Nr.
3250618502374
Packaging
1 piece

You have to log in with your myHager profile to see prices and to order.

Login to create a product list

You need to be logged into your myHager account to create product lists

Create an account Sign in
Phase out product: please contact your electrical wholesaler for availability

Gateway KNX-DALI, tunable white, 4 modules

TYA670W

  • Technical characteristics
  • Environmental value
  • Documentations
Download the sheet

Technical characteristics

Equipment
  • Web server
    Yes
  • Number of channels
    1
Voltage
  • Operating voltage
    240 - 240 V
  • Operating voltage over bus
    21 - 32 V
Connectivity
  • Type of interface bus system/media gateway
    Light system interface/DALI
Settings
  • Supported configuration mode
    ETS
Power
  • Power consumption VA
    0.15 VA
Safety
  • Ingress Protection (IP) class
    IP30
Use conditions
  • Operating temperature
    5 - 45 °C
Controls and indicators
  • With LED indication
    Yes
Dimensions
  • Width
    72 mm
  • Depth
    70 mm
  • Number of width units
    4
Connection
  • Connector/plug type
    DRA (DIN-rail Adapter)
Texts
  • Voltage
    As DALI master and power supply for DALI devices
  • Type of connection
    With screw terminals

Environmental value

We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More

RoHS conform Yes
REACh-SVHC free Yes
Halogen free Yes

Certifications and documents

Hager REACH declaration TYA670W
PDF
Hager RoHS report TYA670W
PDF

Downloads

  • Image TYA670W  | Hager

    Product Image TYA670W

  • Product datasheet

    Image Hager Product data sheet TYA670W  | Hager

    Hager Product data sheet TYA670W

    Gateway KNX-DALI, tunable white, 4 modules

    PDF
  • Installation manual

    Image Installation manual en-GB, nl-NL 2018-02-09  | Hager

    Installation manual en-GB, nl-NL 2018-02-09

    PDF
    3,02 MB
  • KNX product database

    Image ETS Database for TYA670W / TYA670WD2  | Hager

    ETS Database for TYA670W / TYA670WD2

    KNX product database fr-FR 2020-01-01

    KNXPROD
    9,43 MB
    Image ETS Database for TYA670W / TYA670WD2  | Hager

    ETS Database for TYA670W / TYA670WD2

    KNX product database fr-FR 2020-01-01

    VD5
    10,72 MB
    Image ETS Database for TYA670W / TYA670WD2  | Hager

    ETS Database for TYA670W / TYA670WD2

    KNX product database en-GB 2020-01-01

    KNXPROD
    6,10 MB
    Image ETS Database for TYA670W / TYA670WD2  | Hager

    ETS Database for TYA670W / TYA670WD2

    KNX product database de-DE 2020-01-01

    KNXPROD
    6,15 MB
    Image ETS Database for TYA670W / TYA670WD2  | Hager

    ETS Database for TYA670W / TYA670WD2

    KNX product database en-GB 2020-01-01

    VD5
    6,82 MB
    Image ETS Database for TYA670W / TYA670WD2  | Hager

    ETS Database for TYA670W / TYA670WD2

    KNX product database de-DE 2020-01-01

    VD5
    6,93 MB
  • Application Guide

    Image Application description TYA670W  | Hager

    Application description TYA670W

    Application Guide en-GB 2018-07-12

    PDF
    3,55 MB
More documentation

Contact and support

  • Contact us
  • Newsletter
  • Training
  • FAQs
  • Webinars
  • How-to videos
  • Digital tools

Products and solutions

  • Product catalog
  • Modular protection devices
  • Main switchgear 
  • Distribution boards
  • Universal boards
  • Wiring accessories
  • Motion and presence detectors and klik
  • Building management system KNX
  • Cable management

Who are we

We deliver safe and simple electrical solutions, from energy distribution to lighting control, for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

More about us & Working with us: Follow us on LinkedIn

 

Follow us !

  • Cookies
  • Privacy
  • Hagergroup
  • Report a vulnerability

©Ha­ger Group